Stay informed
Product News
Sensors for Water Treatment Applications
- Stainless steel housing – optionally Hastelloy C or Monel
- Wide range of process connections and galvanically isolated output signals
- Extremely resistant against shocks and vibration
- High temperature resistance, accuracy and long-term stability
Recalibratable Submersible Sensor ED752 for Water Treatment
- Hydrostatic level and depth measurement
- High accuracy (0.1 % F.S.) and long-term stability
- Hastelloy C version suitable for seawater
- Protection class IP68
Versatile Pressure Transmitter PBSN
- Modularly constructed
- Thick film ceramic measuring cell
- Measuring range from 0…1 bar up to 0…600 bar
- Easy configuration with the FlexProgrammer 9701
Photoelectric sensors with IO-Link – Sensor intelligence cleverly applied
- Condition of received signal as information on due maintenance
- Quick and error-free realignment of the sensing range
- Function of the switching output can be defined
- Activating calculation of average value for higher resolution and more stable signal
Sensor Solutions
Photoelectric sensors with IO-Link – Sensor intelligence cleverly applied
VeriSens® Vision Sensors with Ethernet interface and Stainless steel housings (IP 69K)
Motion Control
Less product variety, reduced inventory costs and improved flexibility
Magnetic sensing system without bearings for large shaft diameters
Process Instrumentation
Sensors for Water Treatment Applications





![[Translate to English:] FADK 14 mit IO-Link 4699-2-DCL B490 H300](/images/4699-2-dcl-b490-h300-76.jpg)
