Home | Kontakt | DE | EN | FR | 

Photoelectric Sensors ParCon

Long-sighted – Line sensor with extended measuring distance

4830-0-DCL B490 H300
     
    Baumer complements its line sensor family ParCon with a new long-range version for distances of up to 200 mm.  

    With the ParCon line sensors web edges in the packaging, textile, or paper industry can be measured precisely and therefore positioned exactly. Additionally, object widths can be determined, regardless of the objects’ position within the measuring field. The result is issued as an analog value (4…20 mA) that can be processed easily. Thanks to the high measuring frequency of up to 1 kHz, it is possible to measure even rapidly moving objects precisely. At the same time the sensor operates with a resolution of up to 0.1 mm.  

    Due to the extended measuring distance, the sensor provides new possibilities, especially in applications where widths are measured.
    Weiterführende Links
    Furthermore, the sensor can be mounted more flexibly, e.g. when greater distances between the sensor and the object to be detected are required. The compact housing (34 x 16.5 x 67 mm) contains sender, receiver, special optics for creating the parallel beam as well as the evaluation electronics. Therefore, only a reflector is needed to operate the sensor. It is delivered with the sensor either as a reflector clamp or a self-adhesive reflecting foil. This concept offers a new, cost-effective alternative and facilitates the installation considerably.


    19. October 2009

    Artikel versenden

    Die Daten werden nur zum Versenden der Nachricht benutzt und nicht gespeichert.
    Empfänger Emailadresse *:
    Empfänger Name:
    Ihre Emailadresse *:
    Ihr Name:
    Kommentar:
    To continue, type the characters you see in the picture *:
    captchareload