Home | Kontakt | DE | EN | FR | 

VISION 2009

Successful product introductions at the world largest Machine Vision show

vision messestand
 
 
With the presentation of the worldwide first GigE Trigger Device which is able to control processes precisely over the GigE network, Baumer follows the strategy to support its customer with all necessary components for a complete GigE Vision® compliant solution. The GigE Trigger Device was just one of over 15 new products which have been introduced by Baumer during the VISION 2009 in Stuttgart. With the new high-performance CCD cameras of the SX family using state-of-the-art Kodak sensors, Baumer expands its wide range of digital cameras.
Weiterführende Links
Downloads
 Highlights Vision 2009 EN (1.7 MB)
Additionally, with the innovative HQ Color Technology Baumer presented the new benchmark in color image processing. Now, the customers can benefit from amazing color images with advanced edge sharpness provided by a single CCD sensor.

All these innovations attracted hundreds of visitors and led to interesting conversations during all three days.


13. November 2009

Artikel versenden

Die Daten werden nur zum Versenden der Nachricht benutzt und nicht gespeichert.
Empfänger Emailadresse *:
Empfänger Name:
Ihre Emailadresse *:
Ihr Name:
Kommentar:
To continue, type the characters you see in the picture *:
captchareload

Kontakt