Exhibition overview
You can sort the exhibitions by date, country or exhibition
by clicking on the particular flash icon.
Month ![]() | Date ![]() | Exhibition ![]() | City/Country ![]() | Hall/Booth | |
| March | 22.03 - 24.03.2010 | CIPPE 2010 Petroleum & Petrochemical Technology and Equipment | Beijing, China | W1809 | |
| March | 31.03 - 02.04.2010 | Machine Vision 2010 Machine Vision parts, systems and equipments | Shanghai, China | B 270 | |
| April | 07.04 - 09.04.2010 | Sino Corrugated /Sino Folding Exhibition for packaging and printing industry | Dongguan, China | 1A24-25 | |
| May | 04.05 - 08.05.2010 | XYLEXPO Biennial world exhibition for woodworking technology and furniture supplies | Milan, Italy | open | |
| May | 04.05 - 07.05.2010 | Control 2010 International fair for quality assurance | Stuttgart, Germany | 1/1720 | |
| May | 18.05 - 25.05.2010 | IPEX 2010 Exhibition for Paper-, Print-, Media Industry | Birmingham, United Kingdom | 20/B612 | |
| June | 08.06 - 11.06.2010 | Automatica 2010 Automation and mechatronics | München, Germany | B2/502 | |
| June | 23.06 - 25.06.2010 | Wind Power Asia 2010 Wind power technology & equipment | Peking, China | 3A 09 | |
| June | 23.06 - 29.06.2010 | Expo Print 2010 Equipments for Prepress, Printing and Conversion | Sao Paolo, Brazil | Find Baumer at the booth of WRoma | |
| June | 30.06 - 01.07.2010 | Fair for Automation Exhibition for automation and technologie | Zürich, Switzerland | 10, 46 | |
| September | 07.09 - 09.09.2010 | Automatik 2010 Industry and process automation, Robotics, transmission technology | Brøndby, Denmark | open | |
| September | 13.09 - 16.09.2010 | Motek 2010 Exhibition for Assembly and Production Automation | Stuttgart, Germany | open | |
| September | 21.09 - 25.09.2010 | Husum Windenergy Producer, components, supplier, automation for wind industry | Husum, Germany | 1E11 at the booth of www.windmesse.de | |
| September | 28.09 - 01.10.2010 | Het Instrument Process Automation and measurement equipment | Amsterdam, Netherlands | open | |
| September | 28.09 - 30.09.2010 | Fachpack 2010 Solutions for packaging industry | Nürnberg, Germany | 2/2-320 | |
| November | 09.11 - 11.11.2010 | Vision 2010 International trade fair for machine vision and identification technologies | Stuttgart, Germany | open | |
| November | 23.11 - 25.11.2010 | SPS/IPC/DRIVES 2010 Exhibition for electrical automation systems & components | Nürnberg, Germany | 4A / 341 |

















