Productfinder Encoders without bearings
45 products matching your selection

View:

Gallery view

Products per page: 10 |  25 |  50 |  All

Sample picture Product family Shaft type Pulses per revolution Resolution max. Features
EAM360 - Kit SSI - MAGRES

ø6 mm (magnet bore)
ø8 mm (magnet bore)
ø12 mm (magnet bore)
- ST ≤16384 / 14 bit
MT ≤262144 / 18 bit
• SSI
EAM360 - Kit CANopen® - MAGRES

ø6 mm (magnet bore)
ø8 mm (magnet bore)
ø12 mm (magnet bore)
- ST ≤16384 / 14 bit
MT ≤262144 / 18 bit
• CANopen®
EAM360R - Kit CANopen®/SAE J1939 - MAGRES

ø6 mm (magnet bore)
ø8 mm (magnet bore)
ø12 mm (magnet bore)
- ST ≤16384 / 14 bit
MT ≤262144 / 18 bit
• CANopen®
• SAE J1939
EAM360R - Kit analog - MAGRES

ø6 mm (magnet bore)
ø8 mm (magnet bore)
ø12 mm (magnet bore)
- - • Analog
EAM580 - Kit SSI - MAGRES

ø6 mm (magnet bore)
ø8 mm (magnet bore)
ø12 mm (magnet bore)
- ST ≤16384 / 14 bit
MT ≤262144 / 18 bit
• SSI
EAM580 - Kit CANopen® - MAGRES

ø6 mm (magnet bore)
ø8 mm (magnet bore)
ø12 mm (magnet bore)
- ST ≤16384 / 14 bit
MT ≤262144 / 18 bit
• CANopen®
EAM580 - Kit PROFINET - MAGRES

ø6 mm (magnet bore)
ø8 mm (magnet bore)
ø12 mm (magnet bore)
- ST ≤16384 / 14 bit
MT ≤65536 / 16 bit
• PROFINET IO
EAM580R - Kit CANopen®/SAE J1939 - MAGRES

ø6 mm (magnet bore)
ø8 mm (magnet bore)
ø12 mm (magnet bore)
- ST ≤16384 / 14 bit
MT ≤262144 / 18 bit
• CANopen®
• SAE J1939
EAM580R - Kit analog - MAGRES

ø6 mm (magnet bore)
ø8 mm (magnet bore)
ø12 mm (magnet bore)
- - • Analog
MQR 3000F - HDmag flex

ø300...3183 mm (through hollow shaft) 1024...4096 - • "Quasi-absolut", i. e. providing a valid absolute position only after initialization
• Integrated signal processing
• SSI, resolution up to 20 bit
• Magnetic sensing
• Protection IP 67
• Incremental outputs as option
1 | 2 | 3 | 4 | 5