Productfinder AS-i, Actuator Sensor Interface
Reset
13 products matching your selection

View:

Gallery view

Families per page: 10 |  25 |  50 |  All

sample picture product family housing number of in- / outputs max. switching current per output features
ASIA 36 input / output module, for 3-wire sensors

59,6x50x27,2 mm 2 inputs / 2 outputs 100 mA • A/B-slaves or S-slaves
ASIA 36 input module

59,6x50x27,2 mm 4 inputs - • A/B-slaves or S-slaves
ASIA 36 input module, with bus connection

59,6x50x27,2 mm 3 inputs / 1 bus - • A/B-slaves
ASIA 36 output modul

59,6x50x27,2 mm 4 outputs or 3 outputs 100 mA • A/B-slaves or S-slaves
ASIA 56 input / output module, for 2 DC-motors, with programming via jack

82x75x44,5 mm 2 inputs / 2 H-bridges 1,7 A • S-slaves
ASIA 56 input / output module, for 2- and 3-wire sensors, double module

100x75x54,5 mm 4 inputs / 4 or 3 outputs 2,3 A • A/B-slaves or S-slaves
ASIA 56 input / output module, potential-free inputs, with programming via jack

82x75x44,5 mm 2 inputs / 2 outputs 3,3 A • A/B-slaves or S-slaves
ASIA 56 input / output module, with programming via jack

82x75x44,5 mm 2 inputs / 2 outputs 3,3 A • A/B-slaves or S-slaves
ASIA 56 input module, potential-free inputs, with programming via jack

82x75x44,5 mm 4 inputs - • A/B-slaves
ASIA 56 input module, with programming via jack

82x75x44,5 mm 4 inputs - • A/B-slaves or S-slaves
1 | 2