Productfinder Accessories
386 products in 203 families

View:

Gallery view

Families per page: 10 |  25 |  50 |  All

sample picture product family description features
MMRN Permanent magnet

Peripherals
- • Magnet: Neodymium-Iron-Boron (NdFeB)
• Energy product: 280 kJ/m3
• Operating temperature: -40 … +100 °C
• Quantity: 10 pieces
Adapter for glass fiber optic sensors 30

Lenses / apertures / glass covers
Adapter for fiber optic cables type A • Material: POM
Adapter set MZZA 01 for standard slots

Mounting accessories
Adapter set for standard slots • Type 1: C slot sensors in T slots
• Type 1: C slot sensors in davetail slots
• Type 3: T slot sensors in davetail slots
• Type 4: C and T slot sensors with additional fastening clamp or mounting bracket
Adapter set MZZA 02 for special slots

Mounting accessories
Adapter set for special slots • Type 1 - 4: T slot sensors in special slots
• Type 5: T slot sensors with additional fastening clamp for round cylinders
Adjusting plate for glass fiber optic sensors 18
(replace)


Lenses / apertures / glass covers
- • Material: PETP
• For re-orders when lost
• Enclosed with every glass fiber optic of type A
Bracket for profiles sensor series 04

Mounting accessories
- • Material: Aluminum
Cap nut for glass fiber optic sensors 15
(replace)


Lenses / apertures / glass covers
- • Material: Nickel-plated brass
• For re-orders when lost
• Enclosed with every glass fiber optic of type B
Cap nut for glass fiber optic sensors 18
(replace)


Lenses / apertures / glass covers
- • Material: POM
• For re-orders when lost
• Enclosed with every glass fiber optic of type A
Cap nut for photoelectric sensors series 18

Lenses / apertures / glass covers
- • Material: Nickel-plated brass
Cap nut for photoelectric sensors series 18

Lenses / apertures / glass covers
- • Material: Nickel-plated brass
1 | 2 | 3 | 4 | 5 | 6 | 7»