Productfinder Encoders without bearings
Reset
48 products matching your selection

View:

Gallery view

Products per page: 10 |  25 |  50 |  All

Sample picture Product family Shaft type Pulses per revolution Resolution max. Features
MQR 3000F - HDmag flex

ø300...3183 mm (through hollow shaft) 1024...4096 - • "Quasi-absolut", i. e. providing a valid absolute position only after initialization
• Integrated signal processing
• SSI, resolution up to 20 bit
• Magnetic sensing
• Protection IP 67
• Incremental outputs as option
MQR 350A - HDmag flex

ø90...300 mm (through hollow shaft) 1024...4096 - • "Quasi-absolut", i. e. providing a valid absolute position only after initialization
• Integrated signal processing
• SSI, resolution up to 20 bit
• Magnetic sensing
• Protection IP 67
• Incremental outputs as option
MHAD 50 - HDmag

ø30 mm (through hollow shaft) 1024...8192 ST ≤65536 / 16 bit • Resolution up to 16 bit
• Protection IP 67
• SSI, CANopen®
• Incremental outputs as option
MIL10

- - 5 µm (4-times evaluation) • Output signals A 90° B or A 90° B +R
• Protection IP 67
MIR10

ø6...43.5 mm (through hollow shaft) 320...4096 - • Max. 4096 pulses per revolution
• Output signals A 90° B or A 90° B +R
• Protection IP 67
MIR 3000F - HDmag flex

ø300...3183 mm (through hollow shaft) 512...131072 - • Integrated signal processing
• Magnetic sensing
• Protection IP 67
• Square-wave or sine signals
MIR 350A - HDmag flex

ø90...300 mm (through hollow shaft) 512...131072 - • Integrated signal processing
• Magnetic sensing
• Protection IP 67
• Square-wave or sine signals
MDFK 08 - push-pull

ø6...43.5 mm (through hollow shaft) 256...1024 - • Resolution up to 1024 pulses
• Output signals A 90° B or A 90° B +N
• Protection IP 67
MDFK 08 - RS422

ø6...43.5 mm (through hollow shaft) 256...1024 - • Resolution up to 1024 pulses
• Output signals A 90° B or A 90° B +N
• Protection IP 67
ITD 27 A 4 Y27

ø10...16 mm (blind hollow shaft) 1...32 - • Magnetic sensing
• Protection IP 67
1 | 2 | 3 | 4 | 5