"One generation more intuitive"
VeriSens® vision sensors for automation technology
VeriSens® is a compact image processing system in the shape of a sensor. Typical applications among many others are packaging and quality inspection. As a true inline solution, different product attributes can be easily checked directly after a manufacturing step. Defective parts can then be rejected immediately.
Flexibility and versatility of image based part verification is a must for many users today. VeriSens® is the ideal component. As a complete image processing system, it includes all necessary hardware and software. It can be configured intuitively using a PC.
-
Product Ranges
-
VeriSens® ID Series
These read matrix codes, bar codes and optionally even text, and interpret it (OCR/OCV).
VeriSens® XF Series
Feature checking of up to 32 features concurrently, as well as integrated 360° position detection, lighting and 10 mm/16 mm lens.
VeriSens® Stainless steel
The VeriSens® with stainless steel housing for typical applications in the foodstuffs, drinks, cosmetics or pharmaceutical industries.
-
VeriSens® XC Series
With integrated flash controller, C-mount connection for lenses, CCD sensor technology and modular tube system.
Key Features
-
- FEX® image processor and FEXLoc® part recognition
- Intuitive configuration via PC (Ethernet)
- Ethernet interface (10-Base-T/100-Base-TX)
-
- IP 67 metal housing for industrial environments
- Built-in LED lighting
- Five digital I/Os (depending on version, also RS485)
Areas of Application
-
- Presence check
- Position detection
- Size checking (angle, lengths, thicknesses, heights, inclination)
- Edge detection
- Item detection
-
- Position detection and checking
- Shape/size recognition
- Reading text/codes (OCR/OCV)
- Completeness checks
- Pick & place
Special feature
VeriSens® combines state-of-the-art image processing technologies such as the patented FEX® image processor as well as the FEXLoc® parts recognition. The intuitive and unified user interface was created based on customer feedback.
Downloads
-