Archive

Latest news

[Translate to int-en:] 635
Monday, 8. August 2011

Revealing the unseen – New 4 MP camera doubles NIR sensitivity

Hohe high sensitivity in the near-infrared range (NIR)Global Shutter Sensor with Correlated Double Sampling (CDS)Resolutions up to 4 megapixel...

facebooktwitterlinkedin
[Translate to int-en:] 507
Saturday, 30. July 2011

For each mechanical design and sensing principle – Encoders with...

Flexibility thanks to modular bus covers conceptFor solid and hollow shaft encodersOptical sensing method for ultra high precisionRobust magnetic...

facebooktwitterlinkedin
[Translate to int-en:] 632
Wednesday, 27. July 2011

Extremely robust and resistant to cold conditions – Inductive...

Baumer promotes inductive distance measuring sensors with a -40°C low end working temperature – a feature which is unique worldwide. They have been...

facebooktwitterlinkedin
[Translate to int-en:] 592
Friday, 8. July 2011

Ideal for volume applications – Economic medium-range laser distance...

The new variant of the OADM 20 distance measuring laser sensor constitutes an economically viable solution for medium range measurement up to 600 mm,...

facebooktwitterlinkedin
[Translate to int-en:] 593
Monday, 4. July 2011

Increase efficiency and reliability – The world's fastest ultrasonic...

With a response time of merely 1.3 ms, the new ultrasonic sensor UNAM 12 is the world's fastest and comes very close to a photoelectric sensor.

facebooktwitterlinkedin
[Translate to int-en:] 591
Friday, 3. June 2011

Ultra-compact distance sensor – OADM 260 laser sensor measures up to...

Baumer expands its portfolio of distance measuring sensors with the OADM 260 laser distance sensor.

facebooktwitterlinkedin
[Translate to int-en:] 617
Friday, 27. May 2011

Flexible and practice-oriented with eased retrofitting capabilities –...

16 predefined resolutions selectableContinuous contact pressureVariable rubber hardness for optimal gripManual parameterization without programming...

facebooktwitterlinkedin
[Translate to int-en:] 563
Monday, 23. May 2011

Long range and maintenance-free – Magnetic proximity switches expand...

Baumer expands its magnetic sensor portfolio with three new families of magnetic proximity switches.

facebooktwitterlinkedin
[Translate to int-en:] 618
Friday, 20. May 2011

One of the fastest – New Baumer VGA camera with 140 fps

Based on the Sony ICX618 CCD sensor, the new TXG02 from Baumer is one of the fastest industrial digital cameras with VGA resolution on the market.

facebooktwitterlinkedin
[Translate to int-en:] 621
Thursday, 19. May 2011

ARID adaptor – enhances precision and safety in pressure control

[Translate to int-en:] With the double adaptor ARID, Baumer enables the combination of their MEX5 safety pressure gauge and their PBSN pressure...

facebooktwitterlinkedin