"Water is our element!"

The treatment, storage and distribution of water, a natural product, require the use of lots of technology including a number of Baumer sensors: temperature, level monitoring, pressure, dry running and leakage sensors, which are mechanical, hydrostatic or ultrasonic. At the same time, our sensors can also withstand harsh conditions: chemicals used during water treatment or corrosion from salt water treatment. Together with you, we select the appropriate technology and provide for clean solutions to suit your purpose. You can rely on us.

For example PSMN

Our hydrostatic pressure transmitter PSMN is a reliable and compact solution for level measurement in groundwater and drinking water tanks. Featuring a diameter of 22 mm, the submersible pressure transmitter is perfectly suited for installation in 1" sounding tubes. The PSMN can also be used in wastewater applications and at water temperatures of max. 80 °C .