"Extreme requirements reliably under control"

Robust sensors for work machines and heavy commercial vehicles

In outdoors applications, the requirements are tougher than in almost any other application area. Heat, cold, high shock and vibration loads or dirt, moisture and water put tough demands on machines and sensors.

Especially for mobile work machines and heavy commercial vehicles, the Baumer portfolio features a wide range of sensor solutions for virtually every conceivable application: from inclination measurement and angular measurement of rotating attachments to presence checks and position feedback of movable parts to load, hydraulic pressure and level measurements. Many sensors come with the commercial vehicle protocol SAE J1939.

The comprehensive Baumer portfolio features many sensor solutions with a proven track record in work machines and commercial vehicles,

including the MAGRES BMMS 58 cable-pull encoders with redundant acquisition of part location and integrated diagnosis. They are optimally suited for precise measurement of the boom extension and support position.

  • Applications

    Areas of application

    Applications 

    • Anti-tilt protection, overload protection and inclination measurement:
      DSRT strain link, DLRx load pin, MDRM/MDFM magnetic sensors, GNAMG inclination sensor
    • Hydraulic system monitoring and control
      PBMN pressure sensor, PDxx pressure sensor, LBFS pressure sensor, IFRP inductive sensors
    • Support positioning
      BMMS 58 cable pull, IFRR inductive sensors
    • Collision monitoring and feed measurement
      UZDK ultrasonic sensors, MHRM Hall sensors, MAGRES BMMK 58,
      HDmag MHAD

    Important standards 

    • Baumer sensors comply with the machinery directive, protection class up to IP 69K, SIL and/or PL certification.
    • Baumer offers the SAE J1939 interface for many devices
      to ensure flexibility during installation.