- 1Products
Baumer Group
Description

- 2Industries
- 3Company
Baumer Group
Description

- 4Latest News
Baumer Group
Description

- 5Services
Baumer Group
Description

| Product | Diameter | Housing material | Accuracy Class | Safety Class | Oil filling available | Protection rating | Approvals |
|---|---|---|---|---|---|---|---|
| DPC100 | 100 mm | Stainless Steel | Class 1.6 | - | Yes | IP65 | ATEX |
| DPC160 | 160 mm | Stainless Steel | Class 1.6 | - | Yes | IP65 | ATEX |
| MAN | 150 mm | Stainless Steel | Class 0.5 Class 0.6 Class 1.0 | S3 | - | IP52 | ATEX |
| MAT1 | 40 mm | Black Steel | Class 2.5 | - | - | - | - |
| MAT2 | 50 mm | Black Steel | Class 2.5 | - | - | - | - |
| MAT3 | 63 mm | Black Steel | Class 2.5 | - | - | - | - |
| MAT4 | 80 mm | Black Steel | Class 2.5 | - | - | - | - |
| MAT5 | 100 mm | Black Steel | Class 2.5 | - | - | - | - |
| MCD7 | 150 mm | Stainless Steel | Class 1.6 | S1 | - | IP65 | ATEX |
| MCX5 | 100 mm | Stainless Steel | Class 1.6 | S1 | - | IP65 | ATEX |
| MCX7 | 150 mm | Stainless Steel | Class 1.6 | S1 | - | IP65 | ATEX |
| MEM2 | 50 mm | Stainless Steel | Class 1.0 Class 1.6 | S1 | Yes | IP65 | ATEX |
| MEM3 | 63 mm | Stainless Steel | Class 1.0 Class 1.6 | S1 | Yes | IP65 | ATEX |
| MEM5 | 100 mm | Stainless Steel | Class 0.5 Class 0.6 Class 1.0 | S1 | Yes | IP65 | ATEX |
| MEP5 | 100 mm | Stainless Steel | Class 0.5 Class 0.6 Class 1.0 | S3 | Yes | IP67 | ATEX |
| MEX2 | 50 mm | Stainless Steel | Class 1.0 Class 1.6 | S1 | Yes | IP65 | ATEX |
| MEX3 | 63 mm | Stainless Steel | Class 1.0 Class 1.6 | S1 | Yes | IP65 | ATEX |
| MEX5 | 100 mm | Stainless Steel | Class 0.5 Class 0.6 Class 1.0 | S1 | Yes | IP65 | ATEX |
| MEX8 | 160 mm | Stainless Steel | Class 0.5 Class 0.6 Class 1.0 | - | Yes | IP65 | ATEX |
| MIM7 | 150 mm | Stainless Steel | Class 0.5 Class 0.6 Class 1.0 | S1 | Yes | IP65 | ATEX |
| MIT3 | 63 mm | Stainless Steel | Class 2.5 | - | Yes | - | - |
| MIX7 | 150 mm | Stainless Steel | Class 0.5 Class 0.6 Class 1.0 | S1 | Yes | IP65 | ATEX |
| MJX | 150 mm | Stainless Steel | Class 0.6 Class 1.0 Class 1.6 | S1 | Yes | IP65 | ATEX |
| MMF | 150 mm | Stainless Steel | Class 0.5 Class 0.6 Class 1.0 | S3 | - | IP52 | ATEX |
| MMJ | 150 mm | Stainless Steel | Class 0.5 Class 0.6 Class 1.0 | S1 | - | IP65 | ATEX |