Position feedback in digital shaft copying systems

Robust encoders for absolute reliability

Baumer provides robust encoders for digital shaft copying systems. The ShaftLock bearing design proven in practice for more than 15 years and large high-quality ball bearings prevent the bearing pack from unwanted misalignment. The optimally protected code disc and sensing unit prevents expensive downtime and repair.

  • Portfolio
    • MAGRES BMMV 58 CANopen or SSI

      • Absolute multiturn encoder with robust magnetic sensing
      • Up to 4096 steps per turn (12 bits)
      • Up to 262 144 turns (18 bits)
      • CANopen or SSI interface
      • Easy system integration by profile conformity to CiA DSP 406 or CiA DSP 417 Lift
      • Resisting high shaft loads
      • Shock and vibration proof up to 500 g/30 g
      • Robust ShaftLock bearing design

      more

      Video digital shaft copying systems

      OptoPulse® EIL580

      • Incremental optical encoders
      • Up to 5000 ppr resp. high-resolution with user-specific configuration (resolution, output circuit and zero pulse width) up to 65 536 ppr
      • Innovative optical sensing by Opto-ASIC and high integration density for ultimate robustness and reliability thanks to the limited number of discrete components.
      • Robust ShaftLock bearing design

      more

    • GBP5W CANopen

      • „Absolute multiturn encoder with precise optical sensing
      • Up to 262 144 steps per turn (18 bits)
      • Up to 16 384 turns (14 bits
      • Very high precision down to ± 0.01°
      • Easy system integration by profile conformity to CiA DSP 406 or optionally CiA DSP 417 Lift
      • Robust ShaftLock bearing design
      • Optionally with SSI interface, series GM400
    Special Features
    • Extremely robust mechanics
      • High reserve capacity in shaft load and longevity thanks to industry-proven ShaftLock bearing concept with large and optimally spaced high-quality ball bearings
         
      CAN Open Lift-protocol
      • CANopen or SSI interface
      • Easy system integration by profile conformity to CiA DSP 406 or CiA DSP 417 Lift