Concentrate dosing of chemicals by concentration measurement

To control concentrate dosing of acid or caustic substances, the CombiLyz® conductivity transmitter measures the specified concentration. With precise measurement it ensures food safety and savings of cleaning agent usage. Due to its robust hygienic designed tip, it survives with a long life cycle.

  • Food safety

    Precise dosing of chemicals
    EHEDG & 3A

    Long life cycle

    Robust sensor tip, IP67 & IP69K housing, resistant to high temperature up to 140°C, 16 bar pressure proof

    Easy to setup

    Touch screen, external program device, split version, different pipe diameter
    Integrated linearization curves for both NaOH (sodium hydroxide) and HNO3 (nitric acid)

    Easy to read

    Big display, 360° rotatable, free text programmable
     

    Questions?

    Ask our experts for a free personal appointment.

    Contact us

A selection of our matching products:

    • CombiLyz® AFI4

      • Wetted parts in PEEK
      • Compact, food compatible, hygienic design
      • meets 3A requirements, FDA compliant, EHEDG
    • CombiLyz® AFI5

      • Electronics separated from sensor
      • Ideal for placement in confined spaces and for applications with much vibration.
      • Wetted parts in PEEK
      • Compact, food compatible design
      • Meets 3-A requirements, FDA compliant, EHEDG