Continuous level measurement by hydrostatic pressure measurement

To measure continuous level of liquid in the tank, Baumer offers a variety of sensors for all needs. With hydrostatic technology the PLC will receive constant level information even under extreme temperature conditions up to 200 °C in permanent operation.

  • Food safety

    EHEDG & 3A approval, excellent accuracy of 0.1% total error

    Long life cycle

    Robust sensor tip, IP67 & IP69K housing, resistant to high temperature up to 143°C, 16 bar pressure proof

    Easy to use

    Touch screen, external program device, different hygienic connection portfolio
    Alarm function with color display

    Easy to read

    Big display, 360° rotation, free text programmable
     

    Questions?

    Ask our experts for a free personal appointment.

    Contact us

A selection of our matching products:

    • CombiPress® PFMN

      • Pressure transmitter / switch
      • Industrial
      • Flush diaphragm
      • FlexHousing
      • DFON display
      • Programmable and 0-adjustment
    • CombiPress® PFMH

      • Pressure transmitter / switch
      • Hygienic
      • Flush diaphragm, 3-A and EHEDG certified
      • Flex Housing / DFON display
      • CIP / SIP-able
      • Programmable and 0-adjustment