Dry run protection by level detection with CleverLevel® switch

The CleverLevel® level switch protects the pump from running dry during filling and emptying of the tank or pipe. Especially in processes where foam can occur the sensor must decide if the media is just foam or liquid. Conventional sensors have problems detecting these conditions.

  • Assure pump safety

    Reliable working, ignores adhesions and foam

    Long life cycle

    Robust sensor tip, IP67 & IP69K housing, resistant to high temperature up to 150°C, 16 bar pressure proof

    Easy to use

    Mobile configuration tool FlexProgrammer, extensive portfolio of hygienic connections for each application
     

    Questions?

    Ask our experts for a free personal appointment.

    Contact us

A selection of our matching products:

    • CleverLevel® LBFS

      • Industrial and hygienic applications
      • -40…200°C process temperature
      • 3-A, EHEDG, FDA, marine, Atex, WHG, cULus certifications
      • Media separation
    • CleverLevel® LFFS

      • Eye-catching housing with enhanced 360 Degree status visibility
      • Industrial and hygienic applications
      • -40…200°C process temperature
      • 3-A, EHEDG, FDA,  Atex, WHG, cULus certifications
      • Differentiation between two very similar medias