Phase separation of detergents & water (CIP Steps) with the CombiLyz® conductivity sensor

To reduce detergent waste the CombiLyz® conductivity transmitter measures different media with its fast temperature compensation even during high temperature variance. It sends results to the PLC to set the predefined switching point in order to have a precise phase separation of chemicals and water (CIP steps).

  • Reduce waste of chemicals

    Precise phase separation due to fast temperature compensation 

    Long life cycle

    Robust sensor tip, IP67 & IP69K housing, resistant to high temperature up to 143°C,  16 bar pressure proof

    Easy to setup

    Touch screen, external program device, displacement version, different pipe diameter

    Easy to read

    Big display, 360° rotatable, free text programmable 
     

    Questions?

    Ask our experts for a free personal appointment.

    Contact us

A selection of our matching products:

    • CombiLyz® AFI4

      • Wetted parts in PEEK
      • Compact, food compatible, hygienic design
      • meets 3A requirements, FDA compliant, EHEDG
    • CombiLyz® AFI5

      • Electronics separated from sensor
      • Ideal for placement in confined spaces and for applications with much vibration.
      • Wetted parts in PEEK
      • Compact, food compatible design
      • Meets 3-A requirements, FDA compliant, EHEDG