Level point detection with the CleverLevel® switch

Fast and reliable sensor to detect the maximum and minimum tank levels. The CleverLevel® can be used in all harsh environments and media. Can be set-up to ignore or detect foam. 

  • Safety

    Self draining sensor tip, hygienic
    Design, 3A and EHEDG approved

    Long life cycle

    Robust sensor tip, IP69K housing, resistant to high temperature up to 150°C, 16 bar pressure proof

    Easy to setup

    Mobile programming tool FlexProgrammer®
    Extensive portfolio of hygienic connections for each application, bright light LED indication

    Reliability

    Self draining and maintenance free. Can detect or ignore foam and is universal for all types of media
     

    Questions?

    Ask our experts for a free personal appointment.

    Contact us

A selection of our matching products:

    • CleverLevel® LBFS

      • Industrial and hygienic applications
      • -40…200°C process temperature
      • 3-A, EHEDG, FDA, marine, Atex, WHG, cULus certifications
      • Media separation

      Webspecial

    • CleverLevel® LFFS

      • Eye-catching housing with enhanced 360 Degree status visibility
      • Industrial and hygienic applications
      • -40…200°C process temperature
      • 3-A, EHEDG, FDA,  Atex, WHG, cULus certifications
      • Differentiation between two very similar medias