Cleanliness measurement of rinsing water by concentration measurement

To avoid chemical contamination of food, the CombiLyz® conductivity transmitter precisely measures the residual concentration of chemicals in the rinsing water in order to inform the PLC when the water is absolutely clean to ensure food safety.

  • Food safety

    Precise measurement of minimal residual concentrations of chemicals EHEDG & 3A 

    Long life cycle

    Robust sensor tip, IP67 & IP69K housing, resistant to high temperature up to 140°C, 16 bar pressure proof

    Easy to setup

    Touch screen, external program device, displacement version, different pipe diameter

    Easy to read

    Big display, 360° rotatable, free text programmable 
     

    Questions?

    Ask our experts for a free personal appointment.

    Contact us

A selection of our matching products:

    • CombiLyz® AFI4

      • Wetted parts in PEEK
      • Compact, food compatible, hygienic design
      • meets 3A requirements, FDA compliant, EHEDG
    • CombiLyz® AFI5

      • Electronics separated from sensor
      • Ideal for placement in confined spaces and for applications with much vibration.
      • Wetted parts in PEEK
      • Compact, food compatible design
      • Meets 3-A requirements, FDA compliant, EHEDG