Tank temperature monitoring with CombiTemp® temperature sensor

To ensure optimum cleaning effect, the temperature of the detergent inside the tank must be precisely monitored in order to realize a constant quality of cleaning process and food safety in the end.

  • Food safety

    Precise temperature measurement
    Monitor the cleaning phase, hygienic design, 3A and EHEDG approved

    Long life cycle

    Robust sensor tip, IP67 & IP69K housing, resistant to high temperature up to 250°C,  16 bar pressure proof

    Easy to setup

    Touch screen, external program device, displacement version, different pipe diameter

    Easy to read

    Big display, 360° rotatable, free text programmable 
     

    Questions?

    Ask our experts for a free personal appointment.

    Contact us

A selection of our matching products:

    • CombiTemp® TFRN

      • Industrial RTD temperature sensor
      • Optional display: CombiView™ DFON
      • Threaded process connections
      • 4...20 mA, HART- or Pt100-output
      • Room temperature sensor
    • CombiTemp® TFRH

      • Hygienic RTD temperature sensor
      • Optional display: CombiView™ DFON
      • Hygienic process connections
      • 4...20 mA, HART- or Pt100-output
      • Room temperature sensor