Exploração secundária e serviços de poços

Elevada durabilidade e alta precisão

A Baumer oferece produtos em carcaças especiais com revestimento anticorrosivo, garantindo a estanqueidade e vedação em toda a vida útil do produto.

Trabalhamos sempre para assegurar que nossos produtos estejam à altura dos requisitos especiais dos nossos clientes. Uma dessas exigências é a confiabilidade. Graças à tecnologia ShaftLock inovadora da Baumer na construção de rolamentos, nossos encoders rotativos são extremamente resistentes e duráveis mesmo sob as mais difíceis condições.

  • Portfolio
    • MIX7

      • Resistente contra sobrepressão transiente
      • Excelente precisão
      • Diferentes faixas de pressão e tipos de conexão
      • Pode ser enchido com fluido de amortecimento
      • ATEX EC II 2 GD

      WPG3 - All stainless steel welded pressure gauge (63 mm)

      • Suitable for well head control panel application (onshore and offshore) for control, monitoring and safety of Oil and Gas production wells
      • Fully laser-welded panel to case
      • Suitable for aggressive atmospheres and fluids
      • Liquid-filled for applications with pulsations and vibrations
      • Conforms to EN 837-1
      • Available case material 1.4401 (AISI 316) for aggressive atmosphere

      R02 - RTD assembly with N-U-N connection

      • Mineral insulated cable
      • Elements – Pt 100, Pt 500, Pt 1000 etc.
      • Spring loaded construction for better contact with thermowell
      • Available with various element sizes from 3 mm
      • Various options available for connections and sheath diameters
      • Enclosures (head) – IP 65, IP 66, IP 67, IP 68, IIA, IIB, IIC etc.
      • Transmitter output 4 – 20 mA (optional)
      • Reliable and consistent output under extreme conditions
      • Nipple-Union-Nipple Extension
    • PBMN - intrinsically safe pressure transmitter

      • Measurement of vacuum, absolute or gauge pressure
        • Piezoresistive silicon technology
        • External adjustment of zero and span as standard
        • Highly resistant to severe process conditions
        • ATEX ll 1 G/D Ex ia llC T5 or T6

      Technical Data High Pressure

      WPG5 - All stainless steel welded pressure gauge (100 mm)

      • Suitable for well head control panel application (onshore and offshore) for
        control, monitoring and safety of Oil and Gas production wells
      • Fully laser-welded panel to case
      • Suitable for aggressive atmospheres and fluids
      • Liquid-filled for applications with pulsations and vibrations
      • Conforms to EN 837-1
      • Available with material 1.4401 (AISI 316) for aggressive atmospheres

      T02 - Thermocouple assembly with thermowell

      • Single/double thermowell
      • Flanged/screwed connection
      • Ceramic thermowell KER 710 or KER 610 for high temperatures application
      • Available with various shafts from 0.5 mm
      • Various options available for connections and sheath diameters
      • Enclosures (head) – IP 65, IP 66, IP 67, IP 68, IIA, IIB, IIC etc.
      • Transmitter output 4 – 20 mA (optional)
      • Reliable and consistent output under extreme conditions