Precise rotation feedback in rolling mills and finishing lines

Incremental encoders withstand shock, vibration, heat and dust

Speed synchronization is a crucial quality and quantity criterion throughout the entire rolling process. Baumer offers the broadest encoder portfolio for all kinds of transport and auxiliary drives to meet any motor or speed requirements and master transport tasks in all their facets.

  • Portfolio
    • Series HeavyDuty HOG 86

      • The incremental HeavyDuty standard
      • Outstanding durability for demanding environments
      • Blind hollow shaft design up to 20 mm
      • Encoder with optical sensing
      • Up to 5000 ppr
      • Shallow installation depth of 70 mm

      more

      Series OptoPulse® EIL580/EIL580P

      • Incremental, optical encoder
      • Up to 5000 ppr resp. high-resolving and programmable up to 65 536 ppr
      • Robust ShaftLock bearing concept endures shaft loads up to 80 N radial, 40 N axial
      • Blind hollow shaft or through hollow shaft up to 15 mm

      OptoPulse EIL580

    • Series HS35

      • The incremental encoder with optical sensing for large shafts
      • Through hollow shaft up to 25,4 mm
      • Up to 80 000 ppr
      • Programmable resolution
      • Rectangular or SinCos signals
      • IP 67 protection
      • Robust ShaftLock bearing concept

      more

      Series HeavyDuty POG 86

      • Encoder with optical sensing
      • Incremental HeavyDuty standard in solid shaft design with extremely long-life and proven in steel plants
      • Up to 5000 ppr
      • Available as twin encoder for particularly high availability
      • 11 mm solid shaft design