Precise position and rotation speed feedback for applications at continuous casting plants

Encoders withstand shock, vibration, heat and dust.

For the position feedback at the ladle turret Baumer provides the ultra-durable absolute HeavyDuty encoders. Thanks to optical singleturn sensing they supply the position information with the required precision and provide the throughput speed and length of the slab and its precise measured value for the cut.

  • Portfolio
    • Series HeavyDuty PMG10

      • Absolute multiturn encoder of unparalleled durability through HeavyDuty design with two-sided bearings
      • Multiturn encoder 20/20 Bit in solid shaft design and EUR-flange B10
      • Robust, extremely precise magnetic singleturn sensing
      • Energy self-sufficient MicroGen multiturn generator of latest generation
      • Two additional incremental signals with zero pulse
      • Silmutaneous shaft loads up to 650 N radial and 450 N axial
      • Hollow shaft designs in series HMG10

      more

      Series GXMMW

      • Optical precise absolute encoder for position feedback in the cut to length operation
      • Additional incremental signals in the version with 10 mm solid shaft design
      • Multiturn encoder, 13/16 bit, high-resolution variants up to 18/13 Bit
      • SSI, BiSS C and all common fieldbus and Ethernet interfaces
      • Rapid position feedback
      • Robust ShaftLock bearing concept
      • Hollow shaft designs up to 14mm in series GBMMS
    • Series MAGRES BMMV 58

      • Absolute encoder with robust magnetic sensing for position feedback in the cut to length operation
      • High shock and vibration resistance in the version with 10 mm solid shaft design
      • Multiturn encoder, 12/18 bits with robust magnetic sensing
      • Shock and vibration proof up to 500 g/ 30 g
      • SSI, every common Fieldbus and Ethernet interface
      • Robust ShaftLock bearing concept
      • Hollow shaft designs in series BMMH58

      more