Position- and rotation speed feedback for synchronous main drives in rolling mills

Encoders withstand shock, vibration, heat and dust.

The Baumer HeavyDuty encoders merge high resolution with high precision which allows for optimal synchronization of the input and output speed of several mill stands in a row. In such environments, the high mechanical reserve capacity will ensure safe and failure-free operation.

  • Portfolio
    • Series HDmag MHAP 200

      • Bearingless encoder for extremely large shafts, for direct drive shaft attachment or where space is limited
      • Absolute bearingless encoder with magnetic sensing
      • „17-bit singleturn resolution
      • Shaft diameters up to 340 mm
      • Wear free sensing
      • By principle immune against shaft currents
      • High-resolution output signals with low jitter
    • Series HeavyDuty HMG 10

      • Absolute multiturn encoder of unparalleled durability by HeavyDutry design
      • Multiturn encoder 20/20 Bit
      • Robust, extremely precise magnetic singleturn sensing for precise rotor feedback
      • Energy self-sufficient MicroGen multiturn generator of latest generation
      • Two additional incremental signals with zero pulse
      • Simultaneous shaft loads up to 650 N radial and 450 N axial
      • Programmable digital speed switch

      more