Press information

MESAX 70 multi-spot - the unique laser distance sensor for glossy and very coarse surfaces

MESAX multi-spot, the unique laser distance sensor for shiny and extreme coarse surfaces

Baumer presents an innovative and compact sensor for measurement of demanding surfaces. The new multi-spot MESAX laser distance sensor is immediately ready-to-use and provides accurate and repeatable measurement results, without elaborate conversion or external software.

The innovative multi-spot measuring principle from Baumer is based on the light section method. In the sensor, up to 600 measured values of an object are recorded and the distance is then calculated on the basis of intelligent analysis. The sensor takes up to 500 distance measurements per second at a resolution of up to 2 µm (0.008% of the measuring range), providing extremely stable measurement results even under varying ambient light conditions. This makes the MESAX multi-spot a unique solution in the field of optical laser distance measurement and the optimal tool for a variety of applications in testing and measurement. Example application fields are precise measurement of glossy objects in quality inspection or optimal positioning of grinding disks with extremely coarse surfaces.

Further information: www.baumer.com/multi-spot

Número de caracteres (com espaços): aprox. 1118
Este artigo está liberado para publicação com a foto.

Contato de imprensa

Baumer Group 
press(at)baumer.com
http://www.baumer.com

21.12.2015
Baumer Group