CMOS cameras with GigE and USB 3.0 interface: Baumer quality at excellent prices

“Focus on the essential”

Small, high-performance EX cameras provide top Baumer quality at low prices. Focused on essential, standard-compliant basic functionalities, these industrial cameras are ideal for varied standard machine vision applications.

Via its robust metal housing and mechanical connection, threaded connectors and a thermal concept allowing for housing temperatures of up to 65 °C, the overall camera design focus is on absolute industry suitability. This will ensure long-term stability and remarkably reliable image evaluation. The square 29 × 29 mm housing with M3 mount at each side enable a quick and cost-efficient mechanical camera implementation with high flexibility. CS-mount allows for cost-effective lenses, whereas an optional adaptor provides C-mount compatibility.

 

  • Models

    CAMERA
    model
    (MONO)         

    CAMERA
    model
    (Color)       

    SenSOR
    Type

    Sensor

    RESOLUTION

    (Pixel)

    FULL

    Frames 
    (fps)

    GigE

    VEXG-02M

    VEXG-02C

    CMOS 1/4"

    ON Semiconductor®
    PYTHON300

    640 × 480

    217

    VEXG-13M

    VEXG-13C

    CMOS 1/2"

    ON Semiconductor®
    PYTHON1300

    1280 × 1024

    61

    VEXG-25M

    VEXG-25C

    CMOS 2/3"

    ON Semiconductor®
    PYTHON2000

    1920 × 1200

    41

    USB 3.0

    VEXU-24M

    VEXU-24C

    CMOS 1/1.2"

    Sony® IMX249

    1920 × 1200

    38

    EXG camera based on TX series

    EXG50 1)

    EXG50c 1)

    CMOS 1/2.5"

    Aptina MT9P031

    2592 × 1944

    13

    1) model deviating from specifications

    Areas of Application
      • Assembly and handling
      • Pick & Place
      • Measuring and inspection systems
      • Lab automation
      • Packaging inspection
      • Track & Trace
    Key Features
        • Up to 2 megapixel and 217 fps
        • Low-priced cameras with standard-compliant basic functions for many tasks in image processing
        • CMOS sensors of the latest generation with Global Shutter
      • Robust, industry-capable camera design
      • 29 × 29 mm form factor, square housing with M3 mount at each side
      • CS-mount for cost-efficient lenses
    Downloads
    Software
    • Baumer GAPI SDK

      more

    • Third Party Software

      more

    Tools