“Capture the essential at the right moment”

Brilliant image quality with CCD sensors and USB3 Vision™

Cameras of the PX series with USB 3.0 interface are based on state-of-the-art Sony quad-tap CCD sensors with EXview HAD CCD II™ technology merging brilliant image quality, resolutions up to 12 megapixel and high speed.

Outstanding sensitivity, dynamic properties and linearity in conjunction with USB 3.0 interface open up a wide application potential. The PX cameras master diffuse light conditions and meet the highest demands on image quality.

  • Models

    Camera
    model
    (Mono)

    Sensor
    typ

    Sensor

    Resolution

    (pixel)

    Full

    Frames 

    (fps)

    USB 3.0

    PXU-60M

    1" CCD

    Sony ICX694

    2752 × 2200

    25

    PXU-120M

    1" CCD

    Sony ICX834

    4248 × 2832

    13

    Special feature
      • Brilliant image quality with Sony CCD sensors and EXview HAD CCD II™ technology
      • High dynamic range up to 65 dB
      • High frame rates by quad tap sensors and USB 3.0 interface
      • Excellent homogeneity, sensitivity and linearity
    Areas of Application
      • 2D/3D measurement
      • Microscopy
      • Surface inspections
      • Traffic surveillance
      • Logistics
      • Industrial image processing
    Key Features
      • Resolution up to 12 megapixel
      • Frame rate up to 25 fps
      • Binning, Multi I/O, sequencer
      • USB3 Vision™ and GenICam™ conformity
      • Quadratic housing 45 x 45 mm with 3-point mounting at each side
    Downloads
    Software
    • Baumer GAPI SDK

      more

    • Third Party Software

      more