"A clean solution"

Vision sensors with stainless steel housing

VeriSens® vision sensors with stainless steel housing are ideal for applications in the food & beverage, cosmetics or pharmaceutical industries. It allows usage without costly protective housings.

The range of functionality supports even complex applications with both, all monochrome feature checks and the patented FEX® image processor of the fourth generation.

  • Models

    model

    resolution
    (PIXEL)

    lens

    ILLUMI-
    NATION

    process
    interface

    feature
    checks

    XF-105

    752 x 480

    10 mm

    White

    TCP | UDP (Ethernet)

    Part location,
    Geometry,
    Feature comparison

    XF-105

    752 x 480

    10 mm

    Infrared

    TCP | UDP (Ethernet)

    XF-105

    752 x 480

    16 mm

    Infrared

    TCP | UDP (Ethernet)

    XF-205

    752 x 480

    10 mm

    White

    TCP | UDP (Ethernet)

    Part location,
    Geometry,
    Feature comparison,
    Identification

    XF-205

    752 x 480

    16 mm

    White

    TCP | UDP (Ethernet)

    XF-205

    752 x 480

    10 mm

    Infrared

    TCP | UDP (Ethernet)

    Special Feature

    Beside the comprehensive range of functions, the patented FEX® image processor and the configurable web interface the IP 69K stainless steel housing in washdown design opens new fields of application in the food and pharmaceutical industry.

    Areas of Application
      • Presence check
      • Position recognition
      • Size checking (angle, lengths, thicknesses, heights, inclination)
      • Position detection and checking
      • Shape/size recognition
      • Reading text/codes (OCR/OCV)
      • Edge detection
      • Item detection
      • Completeness checks
      • Pick & place
    Key Features
      • 360° position recognition
      • Intuitive configuration via PC (Ethernet)
      • Industry-suited IP 69K stainless steel housing in washdown design
      • Integrated LED illumination
        (white or infrared)
      • Ethernet interface (10-Base-T/100-Base-TX)
      • Three digital I/Os
    Downloads
    Software
    • VeriSens® Application Suite

      more