"As flexible as a modular system though tailored to your needs."

The vision sensor platform with a fully integrated flash controller and Color FEX®

The VeriSens® XC series offers the full functionality of the XF series and in addition strong adaptability to complex applications. This makes it versatile and universally usable: whether with the fully integrated flash controller, C-mount connector for lenses, CCD sensor technology for high-quality image capture or the modular tube system. Thanks to the intelligent 3D color assistant Color FEX®, setup is revolutionarily simple and fast.

The intuitive and unified user interface was created based on customer feedback. The XC series hardware can be scaled to perfectly match any application, thanks to its well-designed modular approach.

Doubled productivity: VeriSens® models XC700/XC800
With the new vision sensor models, users benefit from doubled productivity in image-based quality inspection. In many applications, enhanced processing speed will cut image processing time in half or significantly enhance inspection scope. Sophisticated code reading algorithms improve reading reliability under industrial conditions. Integrated Industrial Ethernet allows for efficient interfacing with reduced integration and cabling effort.

  • Models

    model

    RESOLUTION
    (PIXEL)

    LENS

    ILLUMI-
    NATION

    PROCESS
    INTERFACE

    FEATURE
    CHECKS

    Monochrome

    XC100

    640 x 480
    (1/4")

    C-mount

    available as accessories

    TCP | UDP
    (Ethernet)

    Part location,
    Geometry,
    Feature comparison

     

     

    XC100

    1280 x 960
    (1/3")

    C-mount

    available as accessories

    TCP | UDP
    (Ethernet)

    XC100

    1600 x 1200
    (1/1.8")

    C-mount

    available as accessories

    TCP | UDP
    (Ethernet)

    XC100

    640 x 480
    (1/4")

    C-mount

    available as accessories

    TCP | UDP
    (Ethernet), RS485*

    XC100

    1280 x 960
    (1/3")

    C-mount

    available as accessories

    TCP | UDP
    (Ethernet), RS485*

    XC100

    1600 x 1200
    (1/1.8")

    C-mount

    available as accessories

    TCP | UDP
    (Ethernet), RS485*

    XC200

    640 x 480
    (1/4")

    C-mount

    available as accessories

    TCP | UDP
    (Ethernet)

    Part location,
    Geometry,
    Feature comparison,
    Identification

     

     

    XC200

    1280 x 960
    (1/3")

    C-mount

    available as accessories

    TCP | UDP
    (Ethernet)

    XC200

    1600 x 1200
    (1/1.8")

    C-mount

    available as accessories

    TCP | UDP
    (Ethernet)

    XC200

    640 x 480
    (1/4")

    C-mount

    available as accessories

    TCP | UDP
    (Ethernet), RS485*

    XC200

    1280 x 960
    (1/3")

    C-mount

    available as accessories

    TCP | UDP
    (Ethernet), RS485*

    XC200

    1600 x 1200
    (1/1.8")

    C-mount

    available as accessories

    TCP | UDP
    (Ethernet), RS485*

    Color

    XC100

    640 x 480
    (1/4")

    C-mount

    available as accessories

    TCP | UDP
    (Ethernet)

    Part location,
    Geometry,
    Feature comparison

    XC100

    1280 x 960
    (1/3")

    C-mount

    available as accessories

    TCP | UDP
    (Ethernet)

    XC100

    640 x 480
    (1/4")

    C-mount

    available as accessories

    TCP | UDP
    (Ethernet), RS485*

    XC100

    1280 x 960
    (1/3")

    C-mount

    available as accessories

    TCP | UDP
    (Ethernet), RS485*

    XC200

    640 x 480
    (1/4")

    C-mount

    available as accessories

    TCP | UDP
    (Ethernet), RS485*

    Part location,
    Geometry,
    Feature comparison,
    Identification

     

     

    XC200

    1280 x 960
    (1/3")

    C-mount

    available as accessories

    TCP | UDP
    (Ethernet), RS485*

    * supporting VeriSens® PROFINET gateway and VeriSens® EtherNet/IP™ gateway

     

    Models with integrated Industrial Ethernet

    XC700

    640 x 480
    (1/4")

    C-mount

    available as accessories

    PROFINET (CCA)

    Part location, Geometry, Feature comparison

    XC700

    1280 x 960
    (1/3")

    C-mount

    available as accessories

    PROFINET (CCA)

    XC700

    1600 x 1200
    (1/1.8")

    C-mount

    available as accessories

    PROFINET (CCA)

    XC800

    640 x 480
    (1/4")

    C-mount

    available as accessories

    PROFINET (CCA)

    Part location,
    Geometry,
    Feature comparison,
    Identification

    XC800

    1280 x 960
    (1/3")

    C-mount

    available as accessories

    PROFINET (CCA)

    XC800

    1600 x 1200
    (1/1.8")

    C-mount

    available as accessories

    PROFINET (CCA)

    Special Feature

    With the VeriSens® XC series the frequently required external flash controller is no longer necessary because it is already built-in. This means that you can benefit from the advantages of external lighting, without having to bother with time, space and cost intensive accessories. Parameterization is carried out intuitively using the VeriSens® Application Suite.

    The lens protection is based on a modular design: whichever lens you select – VeriSens® XC follows the application and not vice-versa.

    VeriSens® with Color FEX® makes color verification an easy thing. With Color FEX® incorporating the idea of an intelligent assistant, VeriSens® offers a unique functionality. After teaching the relevant object colors within the sensor-defined color range, color tolerances are visualized by the radius of 3D spheres which are verified upon collisions with each other. The color defined in the sphere center is assigned a name by the system – which means, a yellow area is also named yellow.

    Areas of Application
      • Presence check
      • Position recognition
      • Size checking (angle, lengths, thicknesses, heights, inclination)
      • Position detection and checking
      • Shape/size recognition
      • Reading text/codes (OCR/OCV)
      • Edge detection
      • Item detection
      • Completeness checks
      • Pick & place
      • Color identification and inspection (also  self-luminous colors)
    Key Features
      • FEXLoc® 360° position recognition
      • Intuitive configuration via PC (Ethernet)
      • Industrial strength IP 67 metal housing
      • Resolution from VGA to 2 megapixels
      • Selected models with integrated Industrial Ethernet
      • Five each digital I/Os
      • Color FEX® 3D color assistant
    Downloads
    Software
    • VeriSens® Application Suite

      more