"As easy as a sensor – with the performance of a vision system."

Vision sensors for complex inspection tasks

The VeriSens® XF series offers the full set of feature checks. Illumination and a 10 mm or 16 mm lens are already included. The sensor only needs to be parameterized on a PC. Up to 32 features can be checked simultaneously.

The XF105/205 vision sensors meet the very stringent hygiene requirements by washdown design in high-quality stainless steel and protection class IP 69K.

The intuitive and unified user interface was created based on customer feedback and enables new as well as experienced users to define optimum parameters step by step. The series offers experienced users and system integrators numerous feature checks which otherwise are only available from costly vision systems.

Doubled productivity: VeriSens® models XF700/XF800
With the new vision sensor models, users benefit from doubled productivity in image-based quality inspection. In many applications, enhanced processing speed will cut image processing time in half or significantly enhance inspection scope. Sophisticated code reading algorithms improve reading reliability under industrial conditions. Integrated Industrial Ethernet allows for efficient interfacing with reduced integration and cabling effort.

  • Models

    model

    resolution
    (PIXEL)

    lens

    ILLUMI-
    NATION

    process
    interface

    feature
    checks

    XF100

    752 x 480

    10 mm

    White

    TCP | UDP (Ethernet)

    Part location,
    Geometry,
    Feature comparison

    XF100

    752 x 480

    16 mm

    White

    TCP | UDP (Ethernet)

    XF100

    752 x 480

    10 mm

    White

    TCP | UDP (Ethernet), RS485*

    XF100

    752 x 480

    16 mm

    White

    TCP | UDP (Ethernet), RS485*

    XF100

    752 x 480

    10 mm

    Infrared

    TCP | UDP (Ethernet)

    XF100

    752 x 480

    16 mm

    Infrared

    TCP | UDP (Ethernet)

    XF100

    752 x 480

    10 mm

    Infrared

    TCP | UDP (Ethernet), RS485*

    XF100

    752 x 480

    16 mm

    Infrared

    TCP | UDP (Ethernet), RS485*

    XF200

    752 x 480

    10 mm

    White

    TCP | UDP (Ethernet)

    Part location,
    Geometry,
    Feature comparison,
    Identification

    XF200

    752 x 480

    16 mm

    White

    TCP | UDP (Ethernet)

    XF200

    752 x 480

    10 mm

    White

    TCP | UDP (Ethernet), RS485*

    XF200

    752 x 480

    10 mm

    Infrared

    TCP | UDP (Ethernet)

    * supporting VeriSens® PROFINET gateway and VeriSens® EtherNet/IP™ gateway

     

    Models with integrated Industrial Ethernet

    XF700

    752 x 480

    12 mm

    White

    PROFINET (CCA)

    Part location, Geometry, Feature comparison

    XF700

    752 x 480

    16 mm

    White

    PROFINET (CCA)

    XF700

    752 x 480

    12 mm

    Infrared

    PROFINET (CCA)

    XF700

    752 x 480

    16 mm

    Infrared

    PROFINET (CCA)

    XF800

    752 x 480

    12 mm

    White

    PROFINET (CCA)

    Part location,
    Geometry,
    Feature comparison,
    Identification

    XF800

    752 x 480

    16 mm

    White

    PROFINET (CCA)

    XF800

    752 x 480

    12 mm

    Infrared

    PROFINET (CCA)

    XF800

    752 x 480

    16 mm

    Infrared

    PROFINET (CCA)

    Special feature

    The patented FEX® image processor 4.0 and the FEXLoc® technology ensure reliable parts recognition even under difficult conditions. By building functionally on this, it is possible to implement complex applications in just a few steps.

    Areas of Application
      • Presence check
      • Position recognition
      • Size checking (angle, lengths, thicknesses, heights, inclination)
      • Position detection and checking
      • Shape/size recognition
      • Reading text/codes (OCR/OCV)
      • Edge detection
      • Item detection
      • Completeness checks
      • Pick & place
    Key Features
      • FEXLoc® 360° position recognition
      • Intuitive configuration via PC (Ethernet)
      • IP 67 / IP 69K metal housing for industrial environment
      • Integrated LED illumination
        (white or infrared)
      • Integrated 10 mm or 16 mm lens
      • Selected models with integrated Industrial Ethernet
      • Five digital I/Os
    Downloads
    Software
    • VeriSens® Application Suite

      more

XF series with IP 69K protection

VeriSens® vision sensors in IP 69K protective housings – water and dust proof for harsh environments.

more