SmartReflect® – sensores fotoelétricos sem refletor

Oferecem o tipo mais confortável de detecção de objetos

Com os sensores fotoelétricos SmartReflect™ você resolve qualquer tarefa de detecção de objetos. Detectam todos os objetos de forma confiável, qualquer que seja a sua forma, cor, transparência e superfície.

Your advantages:

  • Highly reliable object detection thanks to the sensor principle, independent of form, color or surface
  • Precise detection of transparent objects
  • Fast and easy installation
  • High machine availability and process reliability (no dirt accumulation, no investment or installation costs for reflector, no production downtimes)
  • 100% hygienic solution: EHEDG-certified materials meeting FDA requirements, Ecolab-tested, resistant to aggressive substances and cleaning fluids)
  • Long-term seal thanks to Baumer protect+
  • Portfolio
    • Transparency detection

      • Reliable detection of trays, PET bottles, foils
      • Plastic, hygienic and washdown design
      • Detection range up to 1000mm
      • IO-Link

      NextGen O300/O500

      • Planning flexibility (OneBox Design)
      • Easy teaching with qTeach®
      • IO-Link
      • Exact positioning and detection of small parts

      more

      Ultra-subminiature housing for extremely limited spaces

      • Sensing distance adjustable via Teach-in 
      • Cable rear side 
      • Suppression of mutual optical interference

      Serie 14 with plastic housing

      • Short response time 
      • Sensing distance adjustable via Teach-in 
      • IP67 
      • IO-Link
    • Hygienic / Washdown Design

      • Planning flexibility
      • 100% hygienic (EHEDG-certified)
      • Long term seal (IP69K, Baumer proTect+)
      • IO-Link

      ONDK 25 for long ranges up to 2 m

      • Laser class 1 
      • Easy and comfortable teaching with qTeach®
      • IP67

      Cylindrical OR18 Sensors

      • Reliable detection of many different  materials
      • Suitable for environments susceptible to dirt 
      • Exact positioning and detection of small parts

      more

    Areas of application
    •  

      Transparent detection

      Special SmartReflect® variants recognize transparent objects over a detection range of up to 800 mm - without reflector. Transparent trays, PET bottles, glass containers, etc. are reliably detected. Even highly transparent foils are no problem for the SmartReflect® light barriers.

      Industrial automation

      In plant and machinery in the packaging industry, installation and handling technology or the graphic industry, SmartReflect™ light barriers ensure a reduction in operating costs and highest reliability.  Independent of the sensor type (NextGen, ultra-subminiature housing for extremely limited spaces or ranges up to 2 m); SmartReflect® sensors are always the best choice.

       

      Food and beverage

      SmartReflect® light barriers in hygienic and wash-down design are some of the first EHEDG certified photoelectric sensors on the market. Your advantages: Ecolab approved, FDA compliant and sealed housing (protection class IP69K and Baumer proTect+), no HACCPs.

    Awards
    • Frost & Sullivan - Best Practices Award

      The yearly Frost & Sullivan Best Practice Award is based on a detailed market analysis. The Frost & Sullivan Best Practices team of industry experts identifies companies, products and executives that have achieved world-class performances.

      The conclusion of the analyst have been:

      • The features of Baumer Group’s SmartReflect, such as a unique design, high precision, and robustness combined with very fast ROI make these light barrier solutions extremely attractive to a broad spectrum of end-users and markets.
      • This innovative solution overcomes challenges associated with the conventional light barriers, such as high-installation costs, and complicated maintenance processes.
      • Baumer Group’s new product brings numerous benefits for industrial customers and is a proof of how technological innovations can significantly improve productivity in manufacturing.

      MM Award

      The MM Award is presented by magazine MM machinery market in six categories for outstanding product and performance innovations.  Awarded are products with benchmarking technology to provide the user with maximum economic benefits and which caused a “wow” effect among the jury members. SmartReflect® was awarded No.1 in the sensor category. 


      Automation Award 2011

      The most important prize in automation is awarded at SPS IPC Drives exhibition in Nuremberg/Germany. The jury – composed of members of the congressional committee SPS IPC Drives, VDMA, ZVEI and the editorial office of magazine electro automation - nominates 10 products. During the time of the exhibition, the visitors vote on their favorite product novelty from this “Top 10”.  SmartReflect™ fended off all competitive sensor products.


      MessTec&Sensor Master Award

      The editorial office of media partner "MessTec drives Automation" recognises particular product novelties with their MessTec & Sensor Master Award. The readership jury votes on the product innovation to be awarded in the measurement technology and sensor sector. First place winner was SmartReflect™ by Baumer.


      Industriepreis „Optische Technologien”

      Introduced in 2006 by Huber Publishing for New Media, the Industry Award recognises economic, social, technological and ecological aspects of a product which are evaluated by a jury made up of professors, industry experts and scientists. SmartReflect™ has been nominated in the category “Optical Technologies”.