Absolute HeavyDuty encoders

The new absolute reference. The PMG 10

The latest generation of absolute HeavyDuty encoders is the revolutionary merger of a sophisticated construction concept with bearings at each shaft end, new magnetic high-precision sensing and the patented Baumer Energy Harvesting technology which has proved reliable in more than 10 years of HeavyDuty use. The outcome is the new benchmark in HeavyDuty encoder technology - even more robust, efficient and with a precision that so far only optical sensing could achieve.

„Terminal box rotatable by 180° for connection on both sides to install the outgoing feeder cable always in an ideal position

The sturdy connection technology is designed as a chrome-plated, turned brass part. The optionally available stainless steel version offers an further improvement in corrosion protection.

Long-term stability sealing concept thanks to a combination of labyrinth and shaft seals

Best long-term corrosion protection through multi-layer coating

Energy harvesting MicroGen, the only solution tried and tested in tough HeavyDuty use

New, robust, extremely precise magnetic singleturn sensing

87654321

High bearing load reserves through double-sided bearings

EURO-Flansch B10 / Welle ø 11 mm

  • Portfolio
    • PMG 10

      • EURO flange B10 / shaft ø 11 mm
      • Extremely precise, robust magnetic singleturn sensing
      • Single- and multiturn resolution up to 20 bits each
      • Connection vial terminal box or flange connectors
      • Simultaneous shaft load up to 650 N radial and 450 N axial
      • Two additional incremental outputs with zero pulse
      • Wide temperature range –40...+85 °C (higher temperature upon request)
      • Energy-self-sufficient MicroGen multiturn generator
    • PMG 10 with integrated speed switch

      • Operating speed 2 ... 12 000 rpm, programmable
      • Extremely precise, robust magnetic singleturn sensing
      • Energy-self-sufficient MicroGen multiturn generator
      • Single- and multiturn resolution up to 20 bits each
      • Wide temperature range –40...+85 °C (higher temperature upon request)
      • „Two additional incremental outputs with zero pulse
      • Simultaneous shaft load up to 650 N radial and 450 N axial
      • Connection vial terminal box or flange connectors
    Special Features
    • Highly robust, precise magnetic singleturn sensing

      With the accuracy comparable to optical sensing systems, the new magnetic
      sensing system provides precise signals for high control quality, particularly at high temperatures and in rough ambient conditions.

      • „„Shock and vibration-resistant magnetic sensing
      • „„Resistant to dust, dirt and moisture
      • Wide temperature range from
        –40 to +100 °C
      Double-sided bearing

      For over a hundred years now, bearings on both shaft ends have proved a reliable construction concept in mechanical engineering. Applied to mechanical encoder design, this means bearings provided at the opposing sides of the housing.

      • High bearing load reserves through double-sided bearings
      • Robust, torsionally rigid Baumer HeavyDuty mechanical system
      • Generously dimensioned ball bearings
      • Optimized bearing clearance for absorbing situative shaft loads
         
      • Integrated hybrid bearings with balls made of high strength ceramics for excellent emergency running properties and protection of the device electronics from induced shaft
      Energy-self-sufficient MicroGen HeavyDuty multiturn generator

      The energy harvesting solution, which has been in tough HeavyDuty use for over
      10 years now, is the heart of the new series. The patented MicroGen multiturn generator obtains its energy directly from the movement of the encoder shaft.

      • Microgenerator of the latest generation, without batteries or gears
      • Resistant to dust and magnetic fields
      • Wide temperature range from
        –40 to +100 °C
         
      Robust housing design

      The extremely tough housing forms the basis for the unparalleled service life and reliability of Baumer HeavyDuty encoders and their outstanding properties:

      • Solid housing with generously dimensioned wall thicknesses
      • Torsionally rigid design, tested under the toughest of conditions
         
      Sealing designed for long-term stability

      The Baumer-specific, sophisticated sealing concept guarantees protection class IP 66 and IP 67 over a wide temperature range up to +100 °C. Thanks to a combination of labyrinth and shaft seals, the encoders are permanently protected from all kinds of solid, damp and pasty dirt. If the main focus of the application is in an oily, wet environment, Baumer offers a specially adapted sealing concept. Optionally, all sealing elements can be made in Viton for improved resistance to aggressive hydrocarbon compounds.

      Outstanding corrosion protection

      For corrosive environments, Baumer offers highly resistant coatings to ensure longterm durability in onshore and offshore use. The corrosion protection corresponds to categories C4 or C5M, following the EN ISO 12944 standard and consists of three components:

      • The housing made of corrosion-resistant aluminum alloy
      • „Surface passivation tried and tested in hard, HeavyDuty use
      • Impact-resistant powder coating
    Key Features
    • Powerful output drivers
      Competitor
      Baumer

      The additional outputs for incremental signals have high power output drivers and reliably offer measurable signals over very large line lengths.

      • Up to 131 072 lines per output, individually selectable
      • SinCos output with 32 periods per revolution
      • Cable lengths of up to 550 m for TTL and 350 m for HTL-P signal levels
      • Specified HTL signal strength after 300 m at +100 °C and 100 kHz
      Integrated speed switch

      In the new HMG 10 and PMG 10 series, the speed switch can also be integrated in the compact housing on request. Thereby they save valuable mounting space compared to conventional speed switch designs. HeavyDuty speed switches by Baumer stand out by their robustness, solid performance and the large selection of product variants.

      • Operating speed 2 ... 12 000 rpm, programmable
      • Switching accuracy ± 2 rpm or ± 1 %
      • Optional semiconductor relay with galvanic separation of the switching status
         
      Ready for Industry 4.0 and IIoT

      In the new series HMG 10 and PMG 10 encoders with Profinet are the first HeavyDuty encoders on the market which support the OPC UA communication standard and thus are ready for Industry 4.0 and the industrial Internet of Things (IIoT). The open and vendor-neutral standard guarantees secure and reliable data exchange between different systems, making your equipment of today ready for the ideas of tomorrow.

    User Knowledge
    • Wide range of interfaces

      The standard features of our absolute HeavyDuty encoders:

      • All common Ethernet and field bus interfaces
      • Additional SinCos signals with 32 periods per revolution
      • „„Additional square wave signals with up to 131 072 lines per output
      • Additional galvanically-separated outputs with zero pulse
         
      Reappraisal of the installation process - Child´s play. Universal. Correct.

      A number of well thought-out installation aids ensure that the encoders are installed safely, quickly and correctly. The objective is to create the basis for maximum service life through optimum installation.

      Correct installation guaranteed
      • Terminal box rotatable by 180° for connection on both sides; outgoing feeder cable always in ideal position
      • Plug-in terminal strip with guide rails ensures correct installation
      • Cable bushings made of metal for permanently vibration-free connection
      • Torque support infinitely rotatable by 360°, even when mounted
         
      Fast, foolproof installation
      • Electronics protected during installation
      • Connection pre-assembled thanks to removable terminal strip
      • „„Utilization of standard Torx screws
      • Only three tools required