- Absolute Multiturn SSI encoder
- Resolution ST 12 bit – MT 12 bit
- Galvanically insulated resolver
- High protection class IP 67
Zero failure performance, reliability and robustness are Baumer standards. The new ATD 2S series sets new benchmarks. The absolute multiturn encoder provides ultra-precise, highresolution SSI signals (12 bit singleturn/12 bit multiturn) for exact positioning. The integrated resolver is galvanically insulated from the encoder electronics and features a very robust measuring system that enables direct signal processing by the frequency converter. With optional protection class IP 67 and specialised surface resistant to salt water, it is the product to choose in tough ambient conditions.








![[Translate to int-en:] 383](/fileadmin/user_upload/international/Newsroom/News/MC/mc_ATD-2S-B14-Y24.jpg)