- 1Products
Baumer Group
Description

- 2Industries
- 3Company
- 4Latest News
Baumer Group
Description

- 5Services
Baumer Group
Description

The following services are available for registered users:
You may register online at any time for free of charge:
Registration member area "Industrial cameras"
To register für the Member Area "VeriSens® vision sensors" please feel free to contact us under www.baumer.com/worldwide
With the strain sensor DSRT, Baumer offers a sensor for indirect force measurement which can be used in the packaging industry, engineering, wind...
Absolute encoder with SSI interfaceTemperature range up to -40 °CWith additional incremental tracksOpticale sensing Encoders installed in wind...
With the PBSR, Baumer's PB series includes a new pressure transmitter suitable especially for railway applications.
Doubled safety by redundant sensingIntegrated functional monitoringProtection against shaft currentsOptical sensing The redundant optical encoder...
At the HUSUM WindEnergy exhibition 2010 Baumer introduces its new Series ZHDM vision system for high-precision blade monitoring.
Wear-free magnetic hollow shaft encodersInner diameter of up to 740 mmRugged and vibration-proof sensing principle There is a trend towards slow...
Baumer expands its portfolio of sensors for wind power plants with the new Series IFRR and IWRR inductive sensors.
Programmable encoderResolution max. 320 000 pulse/revolutionHollow shaft ø10...ø14 mmOutput signal level TTL or HTL, As elsewhere, neither in the...
Particularly for applications in the food and beverage industry Baumer launches photoelectric and inductive sensors in hygienic and washdown design.
Baumer introduces its high pressure-resistant Series IFRP inductive sensors as a reliable solution for monitoring the end position of locking...