"Absolute (and) precise measuring results …"

Inductive sensors measure the position changes of metal objects without contacting them. The ever increasingly optimized repeatability paired with the outstanding precision in measuring paths, angles, and positions when applied increase the productivity of every machine.

  • Portfolio

    • Miniature sensors

      • Completely integrated processing electronics
      • For applications in cramped spaces
      • Wide variety of designs

      more

      Robust sensors

      • Robust stainless steel housing
      • Long-term seal as per IP 69K thanks to the proTect+ impermeability concept
      • High signal quality in an extended temperature range

      Sensors with programmable outputs

      • Output characteristic programmable via cable
      • Additional programmable digital output
      • Various designs

      Inductive sensors for the ex-area

      • For environments with flammable gas and dust
      • High repeatability
      • Compact design

      more

    • Highly accurate sensors

      • Very high resolutions in the nanometer range
      • Low linearity error
      • Configurable via Teach-in

      Standard sensors

      • Dimensions from 4 to 30 mm for every requirement
      • Absolute distance measurement up to
        16 mm
      • Completely integrated processing electronics

      Hygienic and washdown sensors

      • FDA-compliant, Ecolab-tested
      • Long-term seal as per IP 69K thanks to the proTect+ impermeability concept
      • Easy to retrofit because of its backwards compatibility to standard inductive sensors

      more

    Areas of application

      • Measuring linear motion
      • Reference positioning
      • Angle measurement
      • Vibration measurement

    Key features

    Special feature

    We offer sound development, production and application know-how as well as the most comprehensive portfolio in this field, with a wide variety of sensors whose individual specifications are perfectly suited to individual applications. At the same time, we continually set new standards, for example, with the smallest or the most accurately measuring inductive sensor on the market.