"Innovative diversity"

CCD cameras with GigE Vision® and FireWire

Sophisticated characteristics are combined in the TX digital matrix camera series. Maximum signal and image quality are ensured with all models and configurations even under harsh environmental conditions. Thus, almost unlimited applications are enabled by the TX series. Reproducible measurement results and very reliable operation are achieved thanks to the clever thermal management and the robust industrial design. The functionality of these devices complies with the GenICam™ standard. 

The TX cameras are available with FireWire™ or Gigabit Ethernet. Innovative extensions such as Power over Ethernet (PoE) or multiple digital input and output ports are additional options.

TX Series with PoE

Versatile GigE cameras with Power over Ethernet – the true single cable solution.

more

TX Series with multiple I/Os

Gigabit Ethernet cameras with 3 input and output ports – to provide system flexibility.

more

TX Series with IP 67

Cameras in IP 67 protective housings – water and dust proof for harsh environments.

more