"Freedom3 – Baumer Multi I/O"

Sometimes a high precision process control needs more than "just" one trigger plus lighting. For these cases we offer the versatile digital matrix cameras of the TX series (Multi I/O) which provide three digital inputs and outputs, Gigabit Ethernet interface and Sony CCD sensors with resolutions ranging from VGA to 5 megapixels.

Having three freely configurable digital input and output ports means the GigE cameras of the TX-cameras enables a higher flexibility of the image processing system.