"They don't miss a thing ..."

Photoelectric sensors by Baumer combine tried and tested technology and sophisticated innovations

Thanks to their small, precise light spots, their high speed and their versatility, they have been solving even the most difficult application tasks for decades. We offer photoelectric solutions for all detection applications in industrial automation: with light barriers, scanners, differential sensors, optical fibers, color and contrast sensors by Baumer, you are always well equipped.

  • Portfolio

    • O500 Series

      • The largest sensing distance and most compact design
      • Three different sensor technologies
      • Two different light sources

      more

       

      Series 25

      • The new sensor solution for long-range applications.
      • Non-hazardous laser class 1
      • SmartReflect™ light barrier, diffuse sensor with background suppression

      Series 10 

      • Compact and powerful
      • Red light and laser sensors
      • Different application-optimized beam shapes

      Series 07 

      • The world's smallest adjustable photoelectric sensor
      • All light barrier and diffuse sensor versions in miniature housings

      Diffuse sensors 

      • Energetic diffuse sensors
      • Diffuse sensors with background suppression detect objects independent of shape and color

      Difference sensors 

      • For monitoring positional tolerances
      • Object identification on moving conveyor belts
      • Detect minimum and maximum deviations in the process

      Contrast sensors 

      • Print mark detection and demanding intensity differences
      • Focused, fast, diverse
      • For minimum space and maximum range

      more

      Optical fiber 

      • Plastic and glass versions
      • PTFE-coated for protection against aggressive media
      • Large selection of sensing heads


    • SmartReflect™ 

      • The first light barrier without a reflector
      • Reliable object detection and reduced operating costs
      • Different versions to meet your industry's requirements

      more

      Miniature sensors 

      • For a high degree of automation with low space requirement
      • Just as powerful as a larger model
      • Completely integrated electronics

      Series 14 

      • The sensor family for a wide range of applications
      • Red light and laser sensors
      • Laser sensors in laser class 1

      Hygienic and washdown design of sensors 

      • EHEDG-certified, FDA-compliant, Ecolab-tested
      • Long-term seal as per IP 69K thanks to the proTect+ impermeability concept
      • Unique mechanical mounting

      Light barriers 

      • Through beam, retro-reflective, and SmartReflect light barriers
      • Retro-reflective sensors with autocollimation to detect objects behind drill holes
      • Light barriers to detect transparent objects

      Fork/angle light barriers 

      • A through beam sensor in a device
      • No adjustment of emitter and receiver
      • Adjustment of emitter and receiver not affected by machine vibration

      SCATEC copy counters  

      • Detection and counting of flat objects and the smallest of edges
      • Contactless, focused and very fast
      • For printed material, packaging material and packages

      more

      Level detection 

      • Sensors for contactless level detection in ascending pipes
      • Robust, chemically resistant sensors for direct contact
      • Suppress foam and air bubbles that are up to 3 mm in size

    Areas of application

      • Presence check
      • Item detection
      • Color detection
      • Printing mark detection
      • Counting

    Key features

      • High precision
      • Simple system integration
        • Objects can be detected depending on the material or independently of the material
      • Reliable function
      • Many different beam shapes and light sources improve your options in your application
        • Established, well-known technology

    Special feature

    In the field of photoelectric sensors, Baumer plays a leading technical role in the solution of demanding detection tasks. In the past few years, we have repeatedly managed to set new standards, for example with the smallest diffuse sensor with background suppression, the smallest programmable photoelectric sensors or the first light barrier without a separate reflector/receiver. We are also world market leaders in the field of copy counters for the printing and packaging industry.

    Technology

    • How do photoelectric sensors work

      Photoelectric sensors are non-contact electronic sensors. They detect objects using optical radiation – thanks to different technologies, in part even independent of material or color.

      • High resolution
      • Very short response times
      • Easily visible light dot
      • Variety of different beam shapes and light sources to increase application range
      • Objects can be detected either dependent on their materials, or independently thereof
      • High measuring/sensing range

       

      Functional principle

      The sender of the photoelectric sensor emits a visible or infrared light beam. The light package is reflected back to the receiver in the sensor by either a reflector or an object, or it is sent directly to a seperate receiver. The received light is evaluated by the integrated electronics and depending on the sensor type, either digital or analog information is then issued at the output.

      When using photoelectric object detection one can chosse between two different physical principles: diffuse sensors and light barriers. Likewise, two different principles are used for distance measuring: triangulation and time of flight.

    qTeach

    • qTeach

      qTeach is an easy to operate, wear-free teach method for Baumer sensors. Sensors with qTeach are adjusted by touching them with any ferromagnetic tool instead of using the conventional teach button. The teach spot that must be touched is marked with a recess and the inscription “qTeach”.


      Benefits of qTeach:

      • Easily accessible and operable
      • Sensor can be taught directly throughout the whole service life
      • No weak spot compromising the impermeability of the sensor
      • No wear, due to no moving parts

       

      FAQ about qTeach:

      Can I use any tool?

      Yes. With regard to functional reliability we recommend a slotted screwdriver size 3 or bigger.

       

      Does a ferromagnetic fixation of the sensor influence qTeach negatively?

      No. It is important, however, that for example a ferromagnetic mounting bracket is installed before the power-on of the sensor. Then, the sensor recognizes the ferromagnetic mounting bracket as start condition and can be operated normally with a ferromagnetic tool.

       

      Can a falling ferromagnetic metal part activate qTeach during the operation?

      After power-on qTeach is only active for 5 minutes. When operating qTeach during these first 5 minutes an additional time lock of two seconds has to be bridged.