- 1Products
Baumer Group
Description

- 2Industries
- 3Company
- 4Latest News
Baumer Group
Description

- 5Services
Baumer Group
Description

| Product | Type | Medium | Electric Connection | Temperature range | Input | Accuracy | Output Signal | Display | Approvals | Mounting |
|---|---|---|---|---|---|---|---|---|---|---|
| CableSensor | Sensor | Standard | Cable | -50 ... 205 °C | Pt100 Pt1000 | Class A Class B 1/3 Class B 1/6 Class B | Pt100 Pt1000 | Without | - | - |
| CombiTemp | Sensor | Hygienic Standard | DIN form B FlexHousing Ø55 mm Ø80 mm, Stainless Steel | -50 ... 400 °C | Pt100 Pt1000 | Class A Class B ±0,1 °C ±0,25 °C 1/3 Class B 1/6 Class B | Pt100 Pt1000 4 ... 20 mA | Graphical colour display LCD Without | ATEX 3-A | - |
| CombiTemp - TFRH | Sensor Transmitter | Hygienic | Ø80 mm, FlexHousing | -50 ... 200 °C -50 ... 205 °C -50 ... 250 °C | Pt100 | Class A Class B ±0,1 °C ±0,25 °C 1/3 Class B 1/6 Class B | HART Profibus Pt100 4 ... 20 mA | Graphical colour display LCD Without | ATEX EHEDG 3-A | - |
| CombiTemp - TFRN | Sensor Transmitter | Standard | Ø80 mm, FlexHousing | -50 ... 200 °C -50 ... 205 °C -50 ... 250 °C -50 ... 400 °C | Pt100 | Class A Class B ±0,1 °C ±0,25 °C 1/3 Class B 1/6 Class B | HART Profibus Pt100 4 ... 20 mA | Graphical colour display LCD Without | ATEX | - |
| ConicalSensor | Sensor | Hygienic | Cable | -50 ... 205 °C | Pt100 | Class A Class B 1/3 Class B 1/6 Class B | Pt100 | Without | - | - |
| ETTN / YTTN | Sensor | Standard | Plug | -200 … 400°C | Pt1000 | Class B | 0 … 10V MODBUS 4 ... 20 mA | LED | ATEX | - |
| FlexTemp 2301 | Transmitter | - | - | - | Pt100 | ±0,25 °C | 4 ... 20 mA | - | - | DIN-Rail |
| FlexTemp 2311 | Transmitter | - | - | - | Pt100 PT500 Resistance RTD signal T/C | ±0,1 °C | 4 ... 20 mA | - | - | DIN-Rail |
| FlexTemp 2321 | Transmitter | - | - | - | Pt100 Resistance RTD signal T/C | ±0,1 °C | HART 4 ... 20 mA | - | - | DIN-Rail |
| FlexTop 2202 | - | - | - | - | Pt100 | ±0,25 °C | 4 ... 20 mA | - | ATEX | Head |
| FlexTop 2203 | Transmitter | - | - | - | PT500 Resistance | ±4 ... 5 °C | 4 ... 20 mA | - | ATEX | Head |
| FlexTop 2204 | Transmitter | - | - | - | T/C | ±0,25 °C | 4 ... 20 mA | - | ATEX | Head |
| FlexTop 2211 | Transmitter | - | - | - | Pt100 PT500 Resistance RTD signal T/C | ±0,1 °C | 4 ... 20 mA | - | ATEX | Head |
| FlexTop 2221 | Transmitter | - | - | - | Pt100 PT500 Resistance RTD signal T/C | ±0,1 °C | HART 4 ... 20 mA | - | ATEX | Head |
| FlexTop 2231 | Transmitter | - | - | - | Pt100 PT500 Resistance RTD signal T/C | ±0,1 °C | Profibus | - | ATEX | Head |
| InsertionSensor | Sensor | Hygienic Standard | Cable | -50 ... 205 °C | Pt100 | Class B | Pt100 | Without | - | - |
| TAR | Sensor | Hygienic Standard | DIN form B DIN form BUZ Ø55 mm | -20 ... 200 °C | Pt100 | Class B ±0,1 °C ±0,25 °C | HART Profibus Pt100 4 ... 20 mA | Without | ATEX | - |
| TE1 | Sensor | Hygienic Standard | Ø55 mm | -50 ... 250 °C | Pt100 | Class A Class B ±0,1 °C ±0,25 °C 1/3 Class B | HART Profibus Pt100 4 ... 20 mA | Without | 3-A | - |
| TE2 | Sensor | Hygienic Standard | Plug | -50 ... 200 °C | Pt100 | Class A Class B ±0,25 °C 1/3 Class B 1/6 Class B | HART Profibus Pt100 4 ... 20 mA | Without | 3-A | - |