• Image
  • Product name
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Produktgruppe

Erfassungsbereich

Bauform

Gehäuseausführung

Baugrösse

Gehäuselänge

Anschlussart

Schutzart/Zulassungen

Ausgangsschaltung

Arbeitstemperatur

Image Product name Product group Dimension Housing Sensing distance max. Features Availability
IPRM 12I9504/S14

Article no.: 11017454

Product group
  • High precision analog sensors
  • high precision
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0.5 … 1.5 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
on request
Inquire
IPRM 12I9505/S14

Article no.: 10128566

Product group
  • High precision analog sensors
  • high precision
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
immediately available
Inquire
IPRM 12I9506/S14

Article no.: 11017453

Product group
  • High precision analog sensors
  • high precision
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top