Productfinder Tachogenerators/Resolvers
Reset
31 products matching your selection

View:

Gallery view

Products per page: 10 |  25 |  50 |  All

Sample picture Product family Size (flange) Shaft type Open-circuit voltage Features
EEx GP 0,2

ø115 mm ø11 mm solid shaft 20...150 mV per rpm • Low response time
• EURO flange B10
• ATEX II 2 G
• High signal quality due to patented LongLife technology
GMP 1,0

135 x 135 mm
ø120 mm
ø165 mm
ø115 mm
ø11...14 mm solid shaft 40...175 mV per rpm • Low response time
GMPZ 1,0

135 x 135 mm
ø120 mm
ø165 mm
ø115 mm
ø11...14 mm solid shaft 40...175 mV per rpm • Low response time
• Redundant output
GT 5

ø52 mm ø8...12 mm (blind hollow shaft) 7...10 mV per rpm • Low response time
• Recognition of sense of rotation
• No auxiliary energy source required
GT 7.08

ø85 mm ø12...16 mm (blind hollow shaft) 10...60 mV per rpm • Low response time
• No auxiliary energy source required
• Low moment of inertia
GT 7.16

ø85 mm ø12...16 mm (blind hollow shaft) 10...60 mV per rpm • Low response time
• No auxiliary energy source required
• Low moment of inertia
GT 9

ø89 mm ø12...16 mm (blind hollow shaft)
ø17 mm (cone shaft 1:10)
10...20 mV per rpm • Low response time
• Recognition of sense of rotation
• No auxiliary energy source required
GTB 9.06

ø95 mm ø12...16 mm (blind hollow shaft)
ø17 mm (cone shaft 1:10)
10...20 mV per rpm • Low response time
• Recognition of sense of rotation
• No auxiliary energy source required
• Protection IP 68
GTB 9.16

ø95 mm ø12...16 mm (blind hollow shaft)
ø17 mm (cone shaft 1:10)
60 mV per rpm • Low response time
• Recognition of sense of rotation
• No auxiliary energy source required
• Protection IP 68
GTF 7.08

ø115 mm ø11 mm solid shaft 10...60 mV per rpm • Low response time
• No auxiliary energy source required
• Low moment of inertia
• EURO flange B10
GTF 7.16

ø115 mm ø11 mm solid shaft 10...60 mV per rpm • Low response time
• No auxiliary energy source required
• Low moment of inertia
• EURO flange B10
GTR 9

ø95 mm ø16 mm (blind hollow shaft) 20...60 mV per rpm • Low response time
• Recognition of sense of rotation
• No auxiliary energy source required
RTD 1 B14 Y 1

ø58 mm ø6 mm solid shaft - • High rotational speed
• Wide temperature range
• Synchro flange
RTD 1 B14 Y 3

ø58 mm ø10 mm solid shaft (clamping flange) - • Resolver
• Clamping flange
RTD 4 A 4 Y 2

ø80 mm ø10...16 mm (blind hollow shaft) - • High resistance to shock and vibrations
• Wide temperature range
TDP 0,09 + FSL

ø85 mm ø6 mm solid shaft 10...60 mV per rpm • Tachogenerator combination with centrifugal switch FSL
• Low response time
TDP 0,09

ø85 mm ø6 mm solid shaft 10...60 mV per rpm • Low response time
• Very high resistance to shock
TDP 0,2 + ESL 90

ø115 mm ø11 mm solid shaft 10...150 mV per rpm • Tachogenerator combination with electronic speed switch ESL 90
• Low response time
• Recognition of sense of rotation
• EURO flange B10 or foot mounting
TDP 0,2 + ESL 93

ø115 mm ø11 mm solid shaft 10...150 mV per rpm • Tachogenerator combination with electronic speed switch ESL 93
• Low response time
• Recognition of sense of rotation
• EURO flange B10 or foot mounting
TDP 0,2 + FSL

ø115 mm ø11 mm solid shaft 10...150 mV per rpm • Tachogenerator combination with centrifugal switch FSL
• Low response time
• Recognition of sense of rotation
• EURO flange B10 or foot mounting
TDP 0,2 + OG 9

ø115 mm ø11 mm solid shaft 10...150 mV per rpm • Tachogenerator and encoder in combination
• Low response time
• Recognition of sense of rotation
• EURO flange B10 or foot mounting
TDP 0,2

ø115 mm ø11 mm solid shaft
ø7 mm solid shaft (optional)
ø14 mm solid shaft (optional)
10...150 mV per rpm • Low response time
• Recognition of sense of rotation
• EURO flange B10 or foot mounting
• Very high resistance to shock
TDP 13

ø120 mm
ø165 mm
ø175 mm
ø14...18 mm solid shaft 20...200 mV per rpm • Low response time
• No auxiliary energy source required
TDPZ 0,09

ø85 mm ø6 mm solid shaft 10...40 mV per rpm • Low response time
• Very high resistance to shock
• Redundant output
TDPZ 0,2 + ESL 90

ø115 mm ø11 mm solid shaft 20...100 mV per rpm • Twin tachogenerator combination with electronic speed switch ESL 90
• Low response time
• Recognition of sense of rotation
• EURO flange B10 or foot mounting
• Redundant tachogenerator output
TDPZ 0,2 + ESL 93

ø115 mm ø11 mm solid shaft 20...100 mV per rpm • Twin tachogenerator combination with electronic speed switch ESL 93
• Low response time
• Recognition of sense of rotation
• EURO flange B10 or foot mounting
• Redundant tachogenerator output
TDPZ 0,2 + FSL

ø115 mm ø11 mm solid shaft 20...100 mV per rpm • Twin tachogenerator combination with centrifugal switch FSL
• Low response time
• Recognition of sense of rotation
• EURO flange B10 or foot mounting
• Redundant tachogenerator output
TDPZ 0,2 + OG 9

ø115 mm ø11 mm solid shaft 20...100 mV per rpm • Twin tachogenerator and encoder in combination
• Low response time
• Recognition of sense of rotation
• EURO flange B10 or foot mounting
• Redundant tachogenerator output
TDPZ 0,2

ø115 mm ø11 mm solid shaft
ø7 mm solid shaft (optional)
ø14 mm solid shaft (optional)
20...100 mV per rpm • Low response time
• Recognition of sense of rotation
• EURO flange B10 or foot mounting
• Very high resistance to shock
• Redundant output
TDPZ 13

ø120 mm
ø165 mm
ø175 mm
ø14...18 mm solid shaft 20...200 mV per rpm • Low response time
• No auxiliary energy source required
• Redundant output
TG 74 d

ø115 mm ø14 mm solid shaft - • Low response time
• Recognition of sense of rotation
• No auxiliary energy source required
• EURO flange B10
• ATEX II 2 G
• High signal quality due to patented LongLife technology