Reading and evaluating text and codes – VeriSens® ID-110 – The reliable text & code reader for industrial imprint checking

Thursday, 21. April 2011

With the VeriSens® ID-110 Baumer offers a vision sensor enabling faulty imprints e.g. of best-before dates to be reliably detected and discharged in time.

[Translate to int-en:] 574

  • Multi-reader for text and 1D/2D/GS1 codes
  • Reads different fonts without font training
  • Verifies the correctness/quality of text (OCR/OCV)
  • Ethernet, Digital I/Os
  • Web interface for visualization

A ""best-before date"" imprint of faultless quality and content is an essential requirement for modern supply chains of perishable goods. A single error can cause an entire batch to be returned with all the attendant damage.

Baumer now offers VeriSens®ID‑110 as a vision sensor enabling faulty imprints to be reliably detected and discharged in time. VeriSens®ID‑110 uses highly efficient algorithms to read and evaluate plain text, an additional feature which amplifies the already familiar matrix and barcode reading functions of VeriSens®ID‑100 and VeriSens®XF‑200.

Apart from reading texts and numbers (OCR), its manifold possibilities include functions to compare desired and actual states of statically or dynamically predefined contents as well as evaluation of the imprint quality (OCV). Letters, numbers and special characters can easily and interactively be taught in for this purpose. Since it reliably reads even dot-matrix characters, VeriSens®ID‑110 is ideal for controlling the quality of end packaging and, for example, is implemented directly after the imprinting process. It reads 1D/2D and GS1 codes omnidirectionally and performs reliably even under difficult conditions (including code quality detection in compliance with ISO/AIM). VeriSens®ID‑110 therefore combines typical applications for the final check of packed goods.

The proven, intuitively operable VeriSens® user interface was expanded with the new functions. This allows users to save valuable practice time and achieve success in only a few minutes. The user level and password protection ensure secure operation. Industrial connectivities such as Ethernet and digital I/Os simplify the uncomplicated plant integration. VeriSens®ID‑110 is long-lastingly protected by an industrially rugged metal housing with IP 67 protection class."

facebooktwitterlinkedin