Distance sensor for midrange applications

The new optical product family OADK 25 extends the existing portfolio with laser distance sensors up to 1000 mm and offers an excellent price-performance ratio at the same time. The compact design in a plastic housing sets new standards in terms of achievable range and resolution. The sensor type OADK 25 is ideally suited for packaging and assembly/handling technology.

  • Portfolio
    • OADK 25

      • Measuring range up to 1000 mm allows use in many different applications
      • Sensor teachable via qTeach™
      • Distance sensor, SmartReflect light barrier, diffuse sensor with background suppression available in a compact housing
    Special feature


    New laser distance sensor in a plastic housing with measuring range up to 1000 mm and up to 0.3 mm resolution can be used in very many applications

    Easy to use.

    qTeach™ enables a convenient and wear-free teach procedure


    Laser class 1 sensor can be used without special safety measures


    Planning flexibility thanks to availability of one distance sensor, SmartReflect and background suppressor in one compact housing

    Areas of application
    • Stacking height measurement in the packaging industry

    • Positioning in assembly/handling technology