"Unlimited flexibility"
CMOS cameras with GigE Vision®
In many applications progress is measured by advancing miniaturization, so every cubic millimeter of installation space counts. The new MXG board level camera series from Baumer is the solution for applications that demand this high level of flexibility.
The separate sensor board measures only 28.5 x 28.5 mm, hardly larger than a 2-Euro coin. It is connected to the system circuit board via flexprint. This allows the cameras to be individually integrated even into small, cramped installation spaces in almost any mechanical design.
-
Models
CAMERA
MODEL
SENSOR
SIZE
Sensor
resolution
(pixel)
Pixel
size
(µm)
Full
Frames
(fps)
Mono
CCD 1/4"
SONY ICX618
656 x 490
5.6 x 5.6
160
CCD 1/3"
SONY ICX445
1280 x 960
3.75 x 3.75
42
CCD 1/1.8"
SONY ICX274
1624 x 1228
4.4 x 4.4
27
CMOS 2/3"
CMOSIS CMV2000
2044 x 1084
5.5 x 5.5
55
CMOS 1"
CMOSIS CMV4000
2044 x 2044
5.5 x 5.5
29
Color
CCD 1/4"
SONY ICX618
656 x 490
5.6 x 5.6
160
CCD 1/3"
SONY ICX445
1288 x 960
3.75 x 3.75
42
CCD 1/1.8"
SONY ICX274
1624 x 1228
4.4 x 4.4
27
CMOS 2/3"
CMOSIS CMV2000
2044 x 1084
5.5 x 5.5
55
CMOS 1"
CMOSIS CMV4000
2044 x 2044
5.5 x 5.5
29
Areas of Application
-
- Industrial image processing
- Intelligent Traffic Systems (ITS)
- Robotics
- Packaging and print inspection
-
- Metrology and inspection systems
- Medical technology
- Renewable energies
Key Features
-
- Frame rate up to 140 frames/sec
- Resolution from VGA to 4 megapixels
- High sensitivity and wide dynamic range
- Power over Ethernet
-
- GigE Vision® and GenICam™ compliant
- Binning and partial scan to increase frame rates
- Board Level Design for maximum mechanical flexibility
Downloads
-
Brochures
There are 1 files.Technical- and application reports
There are 1 files.
-