"Intelligent software integration"
The new Baumer GAPI SDK
The Baumer GAPI Software Development Kit (SDK) is a powerful, generic Application Programming Interface (API) that enables you to easily integrate our cameras into your software environment.
The new Baumer GAPI Version 2 conforms to the GenICam™ and GigE Vision® standard. The newly developed, intuitive Camera Explorer is available for easy, fast camera evaluation. You'll receive the first image after only one click. Thanks to the universal GenICam™ compatibility of the generic programming interface, Baumer cameras can easily be integrated and exchanged without updates, irrespective of the series. To actively support integration of our cameras, Baumer GAPI also includes numerous example programs and aids.
The new programming interface is suitable for all Baumer GigE Vision® cameras and is not backwards compatible. The previous versions of Baumer GAPI SDK (v1.7 and v1.7.1) for Camera Link® and FireWire™ cameras and Linux will remain available and will continue to be tested in future.
The free Baumer GAPI SDK versions support Windows® or Linux (32/64 bit), different programming languages (C, C++ and C#) and camera interfaces (Camera Link®, FireWire™ and GigE Vision®).