Baumer OXM

Positioning made easy with smart 2D profile sensors

Smart 2D profile sensors are still considered an insider tip for positioning tasks. Nevertheless, often they prove an economical alternative: easy to integrate and tough in processes.
EB360R

Robust, compact, precise: Baumer presents new multiturn encoder for mobile machines

New non-contact encoder EB360R has been particularly designed for mobile machines and is free from maintenance even in harsh environments.
BAD20 Pump Industry Award

Pump Industry Award 2024: Baumer Bubble Sensor PAD20 named finalist

The innovative Baumer Bubble Sensor PAD20 is on the shortlist for the Pump Industry Award 2024, an international trophy recognizing outstanding achievements within the pump industry. The PAD20 is named finalist as it is a smart solution to protect pumps from running dry and to ensure maximum performance and use of resources.
Baumer_PR__Presse_Feedrate_Control_20231210_720x405.jpg

Smart Radar System wins a Silver Medal in Innovation Awards

A new system allows for combine harvesters to maximize throughput without risking overload and blockages. Centrepiece of this innovative system is the forward-looking radar system by Baumer. The new Advanced Feedrate Control system for Case IH Axial-Flow combines now has been awarded a Silver Medal in the DLG Innovation Awards.

PL240

New Baumer sensor detects point levels despite films and adhesion

Non-contact point level detection, even if films or residues adhere inside the tank: Thanks to its innovative, intelligent measuring principle, the new PL240 capacitive sensor from Baumer reliably detects fill levels even under challenging conditions.
Teaser-Hybris_Baumer_PR_PLP70_AutomationsBest_Award_DE_720x405-bg_screen.png

AutomationsBest Award for Baumer level sensor PLP70

Baumer innovations are well-received, both by users and the professional audience of the trade magazine "messtec drives Automation" (Wiley). The smart level sensor CombiLevel PLP70 has finished first place in the voting for the AutomationsBest Award in the category Best Product. Product manager Julian Budde received the award at SPS 2023 in Nuremberg.
To the top