PBMN Pressure Transmitter – with Flush Connection

Thursday, 1. December 2011

Baumer's pressure transmitter PBMN features a flush connection available in several standard dimensions such as G½ and G1.

[Translate to int-en:] 566

  • Highly resistant to a wide range of media
  • No residues of the measured medium inside the process connection
  • Can be used in media temperatures up to 150 °C using a cooling neck
  • Especially suited for the pharmaceutical and chemical industries

Due to its full stainless steel construction without elastomer seals the PBMN is highly resistant to a wide range of media. Moreover, the flush connection ensures that no residues of the measured medium remain inside the process connection. This makes the PBMN particularly suitable for pressure measurement in the pharmaceutical and chemical industries. The PBMN is the high-end transmitter in the modular PB series and can be adjusted to the individual requirements of customers from these industries.
The PBMN with flush connection covers measuring ranges from -100..100 mbar to 0..400 bar and is available in accuracy classes of 0.1 % F.S., 0.25 % F.S., and 0.5 % F.S. The rugged pressure transmitter offers active temperature compensation and can be used in media temperatures from -40..+150 °C when using the optional cooling neck. This makes it particularly qualified for applications requiring accuracy over a wide temperature range. Furthermore, the PBMN is very resistant against vibration, shocks, and bumps. Depending on the connection type, it complies with protection class IP65 or IP67.
The total combined error of the PBMN amounts to < 0.4 % F.S. Its long-term stability is 0.1 % F.S. Selectable output signals include 4..20 mA as well as different types of voltage. With Baumer's programming device FlexProgrammer 9701, the PBMN can be configured both from a PC workstation and on site.

facebooktwitterlinkedin