- 1Products
Baumer Group
Description

- 2Industries
- 3Company
Baumer Group
Description

- 4Latest News
Baumer Group
Description

- 5Services
Baumer Group
Description

4 encoder series in compact designsOptical and magnetic sensing principleMax. 320000 impulsesImpulse number configurable by the customerProgramming...
®All these innovations attracted hundreds of visitors and led to interesting conversations during all three days. "
Rugged and vibration-proof sensing principleAvailable with large hollow shaft diametersVery high resolutions (absolute and incremental)Integrated...
Enhanced monitoring system (EMS)Immune against inductiveShaft currentsOptical status indicatorHigh-performance output driverHollow or cone shaft...
Am 2. November 2009 wurde ein weiterer Satellit der ESA unter dem Namen SMOS (Soil Moisture and Ocean Salinity) in die Umlaufbahn eingebracht. Seine...
ATEX versionIntegrated data memoryAccuracy up to 0.1 % F.S.Measurement range: 500 mbar to 1000 bar With the Barflex, Baumer offers a robust digital...
High accuracy (up to 0.1 % F.S.)Pressure range from 100 mbar up to 1600 barFour different sensor technologiesWith ATEX and SIL2 approval...