Archive

Latest news

[Translate to int-en:] 458
Thursday, 2. September 2010

ZHDM Series – New vision system for top-grade precision blade...

At the HUSUM WindEnergy exhibition 2010 Baumer introduces its new Series ZHDM vision system for high-precision blade monitoring.

facebooktwitterlinkedin
[Translate to int-en:] 465
Thursday, 2. September 2010

Bearing-less hollow shaft encoder – Easy attachment even to the...

Wear-free magnetic hollow shaft encodersInner diameter of up to 740 mmRugged and vibration-proof sensing principle There is a trend towards slow...

facebooktwitterlinkedin
[Translate to int-en:] 452
Thursday, 2. September 2010

Extremely robust and absolutely reliable – Inductive sensors for on-...

Baumer expands its portfolio of sensors for wind power plants with the new Series IFRR and IWRR inductive sensors.

facebooktwitterlinkedin
[Translate to int-en:] 463
Thursday, 2. September 2010

Programmable incremental encoders – Reduced inventory costs and...

Programmable encoderResolution max. 320 000 pulse/revolutionHollow shaft ø10...ø14 mmOutput signal level TTL or HTL, As elsewhere, neither in the...

facebooktwitterlinkedin
[Translate to int-en:] 457
Thursday, 2. September 2010

For the food and beverage industry – Photoelectric and inductive...

Particularly for applications in the food and beverage industry Baumer launches photoelectric and inductive sensors in hygienic and washdown design.

facebooktwitterlinkedin
[Translate to int-en:] 454
Thursday, 2. September 2010

Series IFRP sensors – High pressure-resistant inductive sensors...

Baumer introduces its high pressure-resistant Series IFRP inductive sensors as a reliable solution for monitoring the end position of locking...

facebooktwitterlinkedin
[Translate to int-en:] 459
Thursday, 2. September 2010

Encoders for railway vehicles – Enhanced robustness and functionality

Multi-channel pulse encoderUp to 12 channelsFree pulse numbers 1...512Highly robust magnetic detection principleResistant against vibration, shock,...

facebooktwitterlinkedin
[Translate to int-en:] 445
Wednesday, 11. August 2010

Level switch LBFS – Smart Alternative to Vibrating Fork Level...

With the level switch LBFS, Baumer offers a cost-efficient and reliable alternative to widely-used vibration level switches.

facebooktwitterlinkedin
[Translate to int-en:] 439
Friday, 30. July 2010

Sensor Series 10 – Diffuse sensor FHDK 10 for glass or PET bottle...

The Series 10 diffuse sensor with background suppression was developed in particular to reliably detect transparent objects in front of bright,...

facebooktwitterlinkedin
[Translate to int-en:] 436
Friday, 30. July 2010

IO-Link sensors – Baumer pushes establishment of IO-Link

The benefits of the trend-setting communications standard IO-Link for the user are quite obvious: Less installation and maintenance effort and...

facebooktwitterlinkedin